Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Il livello di precisione e le dimensioni compatte rendono i cuscinetti per strumenti in miniatura l’ideale per piccoli meccanismi o dispositivi che richiedono un’elevata ripetibilità e reattività. Durante la sostituzione di cuscinetti lineari a elevato attrito, il coefficiente di attrito dei cuscinetti per strumenti (basso in maniera uniforme) elimina lo slittamento e assicura prestazioni lineari costanti. Ogni cuscinetto per strumenti può essere fornito con una linea d’albero 60 Case LinearRace abbinata per minimizzare il lavoro di aggiustamento e ottimizzare le prestazioni e la precisione del sistema.
Cuscinetti lineari a sfere per strumenti in miniatura |
Diametro del foro di lavoro (") |
Numero parte 60 Case LinearRace |
Lunghezza massima LinearRace (") |
Capacità di carico dinamico (1) (lbf) |
---|---|---|---|---|
INST 258-SS | 0,1250/0,1247 | LRI 2 | 12 | 7 |
INST 369-SS | 0,1875/0,1872 | LRI 3 | 12 | 9 |
INST 4812-SS | 0,2500/0,2497 | LRI 4 | 12 | 19 |
Cuscinetti lineari a sfere per strumenti in miniatura e serie LinearRace |
Diametro nominale (") |
Diametro esterno (") |
Lunghezza del cuscinetto lineare a sfere (") |
Numero di circuiti di sfere |
INST 2 MS1 | 0,1250 | 0,3125/0,3121 | 0,500/0,485 | 3 |
INST 3 MS1 | 0,1875 | 0,3750/0,3746 | 0,562/0,547 | 3 |
INST 4 MS1 | 0,2500 | 0,5000/0,4996 | 0,750/0,735 | 3 |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
Miniature Components and Systems | 1444 KB | |
Miniature Components and Systems | 1471 KB | |
Miniature Components and Systems | 1471 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].