Skip to content Skip to navigation

La serie metrica Thomson possiede il ritorno interno della sfera, le spazzole integrate, diverse configurazioni di montaggio (flangiata, filetta a a V, cilindrica), e viti a sfere di alta precisione. Una copertura efficiente, soluzioni redditizie in piccolo involucro di alta precisione e ad alte prestazioni con tecnologia brevettata di formatura di precisione della vite, possiamo soddisfare ogni necessità delle applicazioni.

Panoramica

Letteratura

Schede tecniche
Ball Screw End Supports 1443 KB Email

Find a Part

Product Type

Screw Diameter

Screw Lead

Axial Load

NN

Thread Direction

Anti-Backlash

Product Family

Modelli CAD
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
Ball Screws (Metric) 2D/3D Interactive Models
Miniature FSI/RSI/TSI Precision Rolled Ball Nuts (Dia x Lead, Nut Style)
Miniature Precision Rolled Assemblies - KGF-D, KGF-N, KGM-D, KGM-N, PRM (Metric)
FineLine Precision Rolled Ball Screw Assemblies (Metric)
FSI Metric Precision Rolled Ball Screws Assemblies (Metric)
NEFF Precision Rolled Ball Screw Assemblies (Metric)
FK/FH Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
FL Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
FS Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
ZG Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGF-D Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGF-N Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGM-D Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGM-N Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
Bearings Supports (Metric)
back to top