Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Progettati e prodotti per essere robusti e gestire carichi fino a 100 tonnellate, i martinetti a vite Thomson possono essere utilizzati da soli o implementati facilmente in numerose configurazioni motorizzate sincronizzate. Questi componenti precisi, estremamente efficienti e duraturi sono realizzati su misura in base alle specifiche, il che li rende ideali per applicazioni industriali, di automazione, militari e della difesa e molte altre applicazioni complesse.
Ottimizza il design scegliendo una soluzione con martinetto a vite personalizzata.
Whether you are lifting, lowering, tipping or moving a load, screw jacks are ideal for various applications requiring a powerful, reliable and easily adaptable solution.
Se i martinetti a vite standard di Nook o Thomson non soddisfano i requisiti esatti delle specifiche, i nostri esperti tecnici possono aiutarti a personalizzare una soluzione per la tua applicazione. Le nostre opzioni personalizzate, che includono assemblaggio, chiocciole, viti, rivestimenti speciali, filettature e altro, possono soddisfare le tue esigenze e migliorare le performance della tua macchina.
Nook e Thomson forniscono un'ampia gamma di risorse online per assisterti in qualsiasi fase del processo di acquisto.
Delivering high reliability and life expectancy under varying operating conditions, Thomson and Nook ball splines are optimal for applications that require high speed, vibration, shock loading, precise positioning requirements and high torsional loads. In this video, learn what goes into making our high-quality screw jacks and how they can be your next linear motion solution.
With the capability of handling loads up to 100 tons, screw jacks have made a name for themselves when it comes to designing for high-load, linear motion applications. However, determining whether a machine screw jack or ball screw jack is the right fit can be difficult. Each delivers key benefits depending on the application parameters.
This webinar will examine key design considerations as they apply to both screw jack types to help you better and more quickly determine which is more ideal for your application.
• The key features and benefits of machine and ball screw jacks.
• The major differences between these two types of screw jacks.
• The application parameters designers need to consider when choosing between machine and ball screw jacks.
• How to choose the right screw jack for your linear motion designs.
Presenter: Mitch Katona, Product Line Specialist, Thomson Industries, Inc.
In this webinar recording, learn how to add a new design option to your precision linear motion toolbox. Screw jacks offer your applications a host of benefits, including power, reliability, precision and flexibility.
I martinetti a vite Nook permettono di sollevare, posizionare, mantenere e supportare carichi per svariate applicazioni industriali. Questi martinetti assicurano prestazioni e affidabilità eccellenti in strutture industriali all'interno standard con temperatura ambiente secca e temperatura di esercizio da 0 a 82 °C (da 32 a 180 °F). Non tutte le applicazioni si trovano tuttavia in queste condizioni ideali. Nook offre molte opzioni per adattarsi a condizioni non ideali.
Ulteriori informazioniIndipendentemente dal martinetto meccanico a vite preso in esame (vite lavorata o con ricircolo di sfere), vi sono otto fattori critici per lo sviluppo del sistema di movimento lineare ideale. In questo post esamineremo questi vincoli di progettazione e il modo in cui influiscono sulla correttezza di dimensionamento, posizionamento e configurazione di un sistema con martinetti a vite.
Ulteriori informazioniNegli ultimi anni ci sono state alcune innovazioni tecniche interessanti a livello di movimento lineare per il segmento alimentare. Tuttavia, molte della applicazioni alimentari emergenti sono ancora perfette per l'ottimo martinetto a vite. Il suo design semplice ma efficace è senza tempo ed è un vero cavallo da soma per le applicazioni in ambito alimentare. Nel settore alimentare i sistemi con martinetti a vite sono di regola implementati in tre comuni configurazioni piuttosto versatili. Questo post ne illustra alcune in maggior dettaglio.
Ulteriori informazioniActionJac Screw Jacks | 457 KB | |
ActionJac Screw Jacks | 465 KB |
Martinetti meccanici a vite Muli®, Jumbo® | 5173 KB | |
Martinetti meccanici a vite Muli®, Jumbo® | 5230 KB | |
Martinetti meccanici a vite Muli®, Jumbo® | 5149 KB |
Non trovi il martinetto a vite che ti serve? Contattaci per una soluzione personalizzata.
Family
Size
Type
Ratio
Screw Type
Stroke
Screw End
End Fitting
Bellows
Nut
Special Features
Screw Dimensions
Rotating Screw - R
The rotary motion of precision worm gearing (worm shaft and internally threaded worm wheel) is converted into axial linear motion of the screw, which travels through the gear box housing. The load is attached to the end of the screw.
Rotating Nut, with or without anti-rotation (axial translating Screw) - N or V
Driven by a precision worm gearing (worm shaft and worm wheel), the rotary motion of the screw is translated into linear motion of the travelling nut on the screw.
High Speed - One full turn of the worm shaft leads to a stroke of one millimeter.
Low Speed - One full turn of the worm shaft leads to a stroke of 0.25 mm.
The stroke length of the screw jack.
Choose from a standard screw end or a custom end.
Bellow cover for protection against external influences. Suitable for horizontal or vertical installation.
Prevents the screw from being removed from the jack gearbox. Fitted as standard on ball screw versions N and V. Optionally available for screw jacks with trapezoidal screws. The stop collar cannot be used as a fixed stop.
This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceDesign robusto made in USA e capacità elevata con misure da 1/2 a 100 tonnellate.
L'alloggiamento simmetrico made in Germany consente un montaggio universale da qualsiasi estremità.
MARTINETTI A VITE MULI E JUMBO - TIPO N | |||
Martinetti A Vite MULI E JUMBO - Tipo N - TGS | — | — | |
Martinetti A Vite MULI E JUMBO - Tipo N - KGS | — | — | |
MARTINETTI A VITE MULI E JUMBO - TIPO R | |||
Martinetti A Vite MULI E JUMBO - Tipo R - TGS | — | — | |
Martinetti A Vite MULI E JUMBO - Tipo R - KGS | — | — | |
MARTINETTI A VITE MULI E JUMBO - TIPO V | |||
Martinetti A Vite MULI E JUMBO - Tipo V - TGS | — | — | |
Martinetti A Vite MULI E JUMBO - Tipo V - KGS | — | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].