Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Los rodamientos Miniature Metric Ball BushingTM de
Thomson ofrecen un funcionamiento suave y rápido en un paquete
ligero y
compacto, y duran hasta 27 veces más que los rodamientos lineales
convencionales. Su peso ligero permite movimientos precisos y tiempos de
aceleración cortos. Los rascadores integrales de doble labio
garantizan la lubricación y evitan la suciedad, lo que aumenta la vida
útil del producto. Las placas de los rodamientos superacabadas
proporcionan un funcionamiento suave y una vida útil prolongada. Existe
una versión resistente a la corrosión opcional para uso en entornos
difíciles.
Especificaciones | MM03 | MM05 | MM08 | MM12 |
---|---|---|---|---|
Tamaños de eje LinearRace: mm | 3 | 5 | 8 | 12 |
Tipos de rodamientos: | Cerrado | Cerrado | Cerrado | Cerrado |
Número de hileras de bolas: | 4 | 4 | 4 | 5 |
Capacidad de carga dinámica: N (lbf)* | 45 (10) | 170 (38) | 310 (70) | 650 (146) |
Límite de carga: N (lbf)** | 50 (11) | 190 (43) | 340 (76) | 715 (161) |
* Para una vida útil nominal de 100 km.
** El límite de carga corresponde a la carga máxima que se puede aplicar en un eje o rodamiento
NOTA: Es importante analizar la aplicación de modo que las cargas máximas o de choque no superen el límite de carga.
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].