Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Die hohe Genauigkeit und die kompakte Bauweise machen die Miniature Instrument-Lager zur perfekten Lösung für Mechanismen oder Geräte mit geringen Abmessungen, für die hohe Wiederholgenauigkeit und schnelle Reaktion erforderlich sind. Beim Austausch von Lagern, die hohen Reibungskräften ausgesetzt sind, vermeiden Instrument-Lager mit ihren konstant geringen Reibungskoeffizienten den Stick-Slip-Effekt und bieten eine flüssige Linearbewegung. Jedes Instrument-Lager wird mit einer passenden 60 Case LinearRace-Welle für minimalen Einbauaufwand, optimale Systemleistung und höchste Genauigkeit geliefert..
Miniature Instrument -Linearkugellager |
Arbeitsbohrung Durchmesser (Zoll) |
60 Case LinearRace Teilnummer |
LinearRace Maximale Länge (Zoll) |
Dynamische(1) Last Kapazität (lbf) |
---|---|---|---|---|
INST 258-SS | .1250 / .1247 | LRI 2 | 12 | 7 |
INST 369-SS | .1875 / .1872 | LRI 3 | 12 | 9 |
INST 4812-SS | .2500 / .2497 | LRI 4 | 12 | 19 |
Miniature Instrument Linearkugellager und LinearRace-Sets |
Nennwert Durchmesser (Zoll) |
Äußerer Durchmesser (Zoll) |
Linearkugel lager Länge (Zoll) |
Anzahl Kugeln |
INST 2 MS1 | .1250 | .3125 / .3121 | .500 / .485 | 3 |
INST 3 MS1 | .1875 | .3750 / .3746 | .562 / .547 | 3 |
INST 4 MS1 | .2500 | .5000 / .4996 | .750 / .735 | 3 |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
Miniaturkomponenten und Systeme | 1444 KB | |
Miniaturkomponenten und Systeme | 1471 KB | |
Miniaturkomponenten und Systeme | 1471 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].