Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
VARIOLine WZ60/80 (Legacy) units are designed for handling applications needing increased lateral forces. As a fully integrated linear ball screw drive with a ball bearing guide system, a ram-type piston is used as the transmission of the feed force. High screw leads make it possible to combine high speed and high precision motion.
Specifications / Shaft Size | WZ60 | WZ80 |
---|---|---|
Profile Size (w x h): mm (in) | 60 x 60 (2.4 x 2.4) | 80 x 80 (3.2 x 3.2) |
Type of Screw | single nut ball screw | single nut ball screw |
Max Stroke Length: mm (in) | 400 (15.8) | 500 (19.7) |
Max Linear Speed: m/s (in/s) | 1.5 (59) | 1.5 (59) |
Max Acceleration: m/s2 (in/s2) | 20 (787) | 20 (787) |
Repeatability: ± mm (in) | 0.02 (0.0008) | 0.02 (0.0008) |
Max Input Speed: rpm (rev/s) | 3000 (50) | 3000 (50) |
Operation Temperature Limits: °C (°F) | 0 to 80 (32 to 176) | 0 to 80 (32 to 176) |
Max Dynamic Load (Fx): N (lbf) | 2800 (630) | 3500 (787) |
Max Dynamic Load (Fy): N (lbf) | 2000 (450) | 3000 (674) |
Max Dynamic Load (Fz):N (lbf) | 2000 (450) | 3000 (674) |
Max Dynamic Load Torque (Mx): Nm (lbf-in) | 50 (443) | 150 (1328) |
Max Drive Shaft Force (Frd): N (lbf) | 500 (112) | 700 (157) |
Max Drive Shaft Torque (Mta): Nm (lbf-in) | 30 (266) | 55 (487) |
Ball Screw Diameter: mm (in) | 20 (0.79) | 25 (0.98) |
Ball Screw Lead: mm (in) | 5, 20, 50 (0.20, 0.80, 2.0) |
5, 10, 20, 50 (0.20, 0.40, 0.80, 2.0) |
Weight: kg (lb) of unit with zero stroke of every 100 mm of stroke of the rod with zero stroke of every 100 mm of rod |
4.5 (9.9) 0.77 (1.7) 1.8 (4.0) 0.26 (0.6) |
7.5 (17) 1.35 (3.0) 3.0 (6.6) 0.5 (1.1) |
Linear Units Quick Selection Guide | 1286 KB | |
Linear Motion Systems | 1257 KB | |
Linear Motion Systems | 1425 KB | |
Linear Units Overview | 1057 KB | |
Linear Units Overview | 1586 KB | |
Linear Units Quick Selection Guide | 427 KB |
Linear Motion Systems | 9163 KB | |
Linear Motion Systems | 9214 KB | |
Linear Motion Systems | 9107 KB | |
Linear Motion Systems | 11678 KB |
VARIOLine WZ Mounting and Maintenance Instructions | 314 KB |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].