Skip to content Skip to navigation
SB Metric Thread Mount Supernuts

SB Metric Thread Mount Supernuts

Thomson has designed and manufactured the highest quality lead screw assemblies in the industry.  Our classic Supernut is now available with metric mounting threads.  Internally lubricated plastic nuts will operate without additional lubrication and no ball recirculation vibration creates less audible noise as compared to ball screws.  Offered with our metric screw line sizes from 10 mm to 24 mm, the nut is colored black to easily differentiate it from the SN inch versions.

Overview

Click here to optimize your design with a custom lead screw and nut solution.

SB Thread Mount Specifications (Metric Units):

Dia.
(mm)
Lead (mm)
2 3 4 5 6 8 10 12 15 16 20 25 35 45 50
10 X X X X X X X X
12 X X X X X X X X
16 X X X X X X
20 X X X X X X X
24 X

SB Thread Mount Highlights

  • Compact mounting thread
  • Metric screw sizes - 10 to 24 mm
  • Black nut color design
  • No Preload Drag Torque
  • Less susceptible to contamination than ball screws
CAD Models
2D/3D CAD Drawings
Lead Screw Assemblies
Lead Screw Nuts
back to top