Skip to content Skip to navigation
PC Series Precision Linear Actuators

PC SeriesTM Precision Linear Actuators

Servo motors available matched with all models

Thomson PC Series provides optimized machine design and energy savings through reliable, high-performance and compact electric linear actuation. These models are designed to deliver superior performance as they are stronger, faster and longer-reaching than other comparable units on the market. The PC Series offers a broad range of accessories and options, including servo motors, making them ideal for virtually any application.

The PC Series offers unmatched travel life, delivering up to four times more travel distance than comparable competitive actuators due to its larger, high-precision ball screw assembly.

PC Series Webinar Recording: Replace Pneumatics with Electric Actuators >


Let Thomson Help You Make Your Selection!

PC Series Specifications

Screw Type ball screw ball screw ball screw
Max. Load (Fx): N (lbf) 1250 (281) 3200 (719) 6000 (1349)
Max. Stroke: mm (in) 600 (23.6) 1200 (47.2) 1200 (47.2)
Max. Speed: m/s (ft/s) 1.33 (4.5) 1.00 (3.3) 1.66 (5.5)
Profile size (w x h): mm (in) 34 x 34
(1.3 x 1.3)
45 x 45
(1.8 x 1.8)
55 x 55
(2.2 x 2.2)
Screw Diameter: mm (in) 10 (0.39) 12 (0.47) 20 (0.79)
Screw Lead: mm (in) 3, 10
(0.118, 0.39)
4, 10
(0.157, 0.39)
5, 10, 20
(0.197, 0.39, 0.79)
Protection class IP65 IP65 IP65

PC Series Benefits: Designed to Deliver Superior Performance

Exceptional Power Density

  • Provides market-leading load capabilities
  • Allows you to downsize your equipment
  • Helps extend the actuator’s operating life

Longer Stroke Length

  • Provides solution for hard-to-reach places
  • Gives greater freedom in the mounting position
  • Covers larger areas in scanning, cutting and measuring applications

Higher Speed

  • Reduces the overall machine cycle time
  • Allows for seamless integration with other high-speed machinery and processes
  • Enables electric actuation in new machine axes and applications

Find a Product

Not finding the precision linear actuator you need? Contact us for a custom solution!


Motor Type

Drive Type

Dynamic Load

Maximum Linear Speed





Mounting Options

Adapter Options

Travel per Shaft Revolution

Number of Normally Closed Sensors

Number of Normally Open Sensors

Screw Diameter

Profile Size




back to top