Skip to content Skip to navigation
Electrak 1LL Linear Actuators

Electrak 1LL Linear Actuators

Thomson continues its strong support of our current customers through our legacy product families.  We encourage our customers to contact our sales application teams to discuss new and improved product offerings.  The Electrak® 050 actuator is our recommended replacement for the legacy actuator Electrak 1LL.

Overview

Specifications

Performance Specifications Electrak 1LL (Long Life)
Input Voltage:  VDC 12, 24
Maximum Dynamic Load:  N (lbf) 340 (75)
Maximum Speed:  mm/s (in/s) 76 (3.0)
Maximum Stroke Length:   mm (in) 152 (6.0)
Protection Class IP65
Mounting Configuration Clevis 
Screw Type Acme
Recommended Replacement Electrak 050
back to top