Skip to content Skip to navigation
Electrak 1 (SP) Linear Actuators

Electrak® 1 (SP) Linear Actuators

The Electrak® 1 actuator is completely self-contained and sealed for indoor and outdoor use.  Functionally, these models are easily interchanged with comparably sized hydraulic or pneumatic cylinders.  Used on intermittent duty applications Electrak 1 actuators provide consistent, repeatable performance in the most rigorous operating conditions including extreme temperatures and humidities.

Overview

Specifications

Performance Specifications Electrak 1 Electrak 1SP
Input Voltages (VDC) 12, 24, 36
Max Stroke Length: mm (in) 150 (6.0)
Max Dynamic Load:  N (lbf) 340 (75)
Max Static Load:  N (lbf) 1300 (300)
Max No-Load Speed:  mm/s (in/s) 75 (3.0)
Max Full-Load Speed:  mm/s (in/s) 52 (2.1)
Full load duty cycle @ 25 ºC (77 ºF) 25%
Screw Type Acme
Operating temperature:  ºC (ºF) -25 to +65 (-15 to +150)
End of Stroke Protection Limit switches No
Potentiometer feedback none 10KΩ
Protection Class IP65
Compatible Controls Varies per model
Use our Product Selector for proper selection

Electrak 1 (SP) Features

  • Aluminum/zinc corrosion resistant housing
  • Self-locking acme screw drive system
  • Auto reset thermal switch motor protection
  • Flying leads or connectors
  • CE Compliance (based on region)
  • Internally restrained
  • Clevis mounting
  • Maintenance free

Browse Electrak 1 Partnumbers
CAD Models

To download the models below, you will need to sign in.

Sign In

back to top