Skip to content Skip to navigation
Linear Actuator AC-063 Controls

Linear Actuator AC-063 Controls

Thomson offers the AC-063 control for use with its Electrak PPA, Electrak 10, and DMD actuators.  Rugged and robust in design while operating under the hardest of conditions with a tough plastic enclosure.  Variations include AC or DC inputs, with or without limit switch inputs, and with or without control pendants.

Overview

AC-063 Technical Specifications

AC-063B AC-063BC AC-063C
Versions  DC24-1B
DCA24-1B
DC24-1BC
DCA24-1BC
DC24-1C
DCA24-1C
Input Voltage 12-36 VDC 12-36 VDC 230 VAC @ 50Hz
Output Voltage (VDC) 12-36 VDC 12-36 VDC 24 VDC
Output Current (A) @ 12/24/36 VDC 30/17/12 30/17/12 17
Max duty cycle @ 25 °C 10 10 10
Protection Class IP65 IP54 IP54
Limit switch inputs DCA24-1B DCA24-1BC DCA24-1C
Weight (kg)  0.4 0.4 3.0
Control pendant included  No Yes Yes
Compatible Actuators 10, PPA, DMD 10, PPA, DMD 10, PPA, DMD
back to top