Skip to content Skip to navigation

3/12/2009 | New Guide to Ball Screw End Supports Available from Thomson

WOOD DALE, IL – Thomson, A Danaher Motion Company, has available a new Guide to Ball Screw End Supports.  This 54-page guide details four new low-cost end supports that are ideally suited as drop-in replacements in existing ball screw applications, as well as its flagship QF Floating Mount and QK Quick Mount bearing end supports. The illustrated guide reviews all relevant product features and specifications.
Thomson end supports facilitate the quick and simply mounting of Thomson ball screw and ball spline assemblies.  The new BK/BF and FK/FF flange and base mount models are available with dual angular contact bearings or a floating radial bearing.  QF/QK models are available with floating and simple style bearing supports.

About Thomson
With more than 60 years of motion control innovation and quality, Thomson is the industry’s premier producer of Linear Ball Bushing® Bearings and Profile Rail Bearings, 60 Case™ Shafting, ground and rolled Ball Screws, Linear Actuators, Gearheads, Clutches, Brakes, Linear Systems, and related accessories.  Thomson invented the Linear Ball Bushing Bearing in 1945, and has set the standard ever since with an unsurpassed set of mechanical motion control solutions serving global commercial and aerospace & defense markets.  Thomson, a Danaher Motion company, has facilities in North America, Europe and Asia with over 2000 distributor locations around the world.

Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.

back to top