Skip to content Skip to navigation

8/20/2008 | New Mechanical Motion Solutions Brochure Available from Danaher Motion

WOOD DALE, IL – Danaher Motion has available a new Mechanical Motion Solutions brochure.  The brochure provides an overview of key product features and specifications for the complete Thomson mechanical product portfolio, including Linear Ball Bushing® bearings and 60 Case™ shafting, profile rail linear guides, ball screws and components, lead screws, linear units, positioning slides, linear actuators, True Planetary™ gearheads, Deltran clutches and brakes, and precision balls.  A timeline also provides an interesting history of more than 60 years of innovation, quality and trust in Thomson linear motion.

About Thomson
With more than 60 years of motion control innovation and quality, Thomson is the industry’s premiere producer of Ball Bushing and Profile Rail bearings, 60 Case Shafting, ground and rolled Ball Screws and related accessories.  Thomson pioneered the Ball Bushing bearing in 1945, and has set the standard ever since with an unsurpassed set of mechanical motion control solutions serving commercial and aerospace & defense markets around the world.  Thomson is a trusted brand of Danaher Motion.

Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.

back to top