Skip to content Skip to navigation

9/1/2005 | RediMount™ System from Danaher Motion Now Standard on Thomson Positioning Tables

WOOD DALE, IL – Danaher Motion announces that its RediMount™ motor mounting system is now a standard feature on all Thomson ball and lead screw driven positioning slides. The industry-unique RediMount™ system is a flexible tool that simplifies the integration of Thomson slides into automated assemblies.  Customers who in the past ordered “non-standard” motor adapter blocks and couplings will now realize a significant cost savings and an average lead time reduction of 2 weeks.

At time of order users simply request a standard NEMA mount, or provide mounting information specific to their motor, or provide the motor manufacturer’s name and part number.  The housing and coupling are machined from common blanks to mate with the key characteristics of the customer’s motor: bolt size and bolt circle diameter on the motor flange; motor pilot diameter; and motor shaft diameter and length.  This allows Thomson slides to easily mount, horizontally, vertically, inclined or inverted, to nearly any motor, with guaranteed alignment.

More information, and a flash animation showing the ease of mounting Thomson slides to nearly any motor, can be viewed at http://pull.xmr3.com/p/532-63AA/24606104/http-www.danahermotion.com-Sections.html

About Danaher Motion
Danaher Motion is a leading global manufacturer of motion control products that improve the efficiency and productivity of complex manufacturing operations.  Danaher Motion’s product innovations have been revolutionizing the motion control industry for over 60 years through trusted brand names including Dover, Kollmorgen, MEI, Pacific Scientific, Portescap, and Thomson.  Danaher Motion is a strategic business platform of the Danaher Corporation (NYSE:DHR), a manufacturer of process and environmental controls, tools and industrial components.

Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.

back to top