Skip to content Skip to navigation

12/19/2004 | Danaher Motion's Micron Gearhead RediMount™ Facilitates Easy Mounting to Any Motor

WOOD DALE, IL – Danaher Motion introduces the Micron Gearhead RediMount™ Motor Mounting System. The system features a simple three-step mounting procedure that allows all Micron gearheads to be mounted to any available motor, regardless of manufacturer. This flexible system also facilitates fast and easy changeover to alternate motors in the field.

“The unique RediMount design allows our gearheads to be easily mounted to any motor. The easy-to-use system features a specially designed input housing and sleeve to accommodate all motor mounting dimensions,” says Howard Horn, Product Manager.

The mounting system has a self-aligning hub that maintains concentricity between the motor shaft and gearhead, while a pre-installed pinion eliminates normal pinion setting procedures. The unit's modular design allows customers to stock gearhead and RediMount units separately.

About Danaher Motion
Danaher Motion is a leading global manufacturer of motion control products that improve the efficiency and productivity of complex manufacturing operations.  Danaher Motion’s product innovations have been revolutionizing the motion control industry for over 60 years through trusted brand names including Dover, Kollmorgen, MEI, Pacific Scientific, Portescap, and Thomson.  Danaher Motion is a strategic business platform of the Danaher Corporation (NYSE:DHR), a manufacturer of process and environmental controls, tools and industrial components.

Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.

back to top