Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson Rulman Destekleri Thomson inç ölçüsünde bilyalı vida tertibatlarının basit montajı için eksiksiz bir pakettir. Kaba çelikten bir yapı, düşük bir profil ve kompakt bir tasarıma sahiptirler. Hem Zemin hem de Flanş monteleme konfigürasyonları çift köşeli temas rulmanları ya da yüzen dairesel rulman ile birlikte kullanılır. Tüm Thomson Rulman Destekleri satışa hazır, ön montajlı halde piyasaya çıkar ve hızlı kurulum için hazırdır.
İnç Serisi Bilyalı Vidalar | ||||||||
---|---|---|---|---|---|---|---|---|
Çap x Kurşun | BK | BF | FK | FF | MK | WK | QK | QF |
0.500 x 0.200 0.500 x 0.500 |
X | X | X | X | X | X | X | |
0.631 x 0.200 0.631 x 1.000 |
X | X | X | X | X | X | X | |
0.750 x 0.200 0.750 x 0.500 |
X | X | X | X | X | X | X | |
0.875 x 0.200 | X | X | X | X | X | X | X | X |
1.000 x 0.200 1.000 x 0.500 1.000 x 1.000 1.171 x 0.413 |
X | X | X | X | X | X | X | X |
1.150 x 0.200 1.250 x 0.200 1.250 x 0.250 1.250 x 0.500 |
X | X | X | X | X | X | X | X |
1.500 x 0.200 1.500 x 0.250 |
X | X | X | X | X | X | X | X |
1.500 x 0.473 | X | X | X | X | X | X | X | X |
1.500 x 0.500 | X | X | X | X | X | X | X | X |
1.500 x 1.000 | X | X | X | X | X | X | X | X |
1.500 x 1.875 1.500 x 2.000 |
X | X | X | X | X | X | X | X |
1.750 x 0.200 | X | X | X | X | X | X | ||
2.000 x 0.200 2.000 x 0.500 2.000 x 1.000 2.250 x 0.500 2.250 x 1.000 |
X | X | X | |||||
2.500 x 0.250 2.500 x 0.500 2.500 x 1.000 |
X | X | X |
Lead Screws | 7691 KB | |
Lead Screws, Ball Screws and Ball Splines | 9296 KB |
Dynamic Load (Ball Screws)
Dynamic load rating is the maximum load which a ball bearing screw assembly can maintain for 1.0 million inches of travel (Inch Series) or 1.0 million revolutions (Metric Series).
Design Load (Lead Screws and Glide Screws™)
Maximum load at which a lead screw assembly should be operated. Not applicable for life calculations.
The nominal outside diameter of the screw shaft for a screw only. For a nut it is the nominal outside diameter of the mating screw.
The axial distance a nut travels from one revolution.
The direction of threads on a shaft or in a nut. Left hand means that the nut will move away if rotated counterclockwise. Right hand means the nut will move away if rotated clockwise.
The axial free motion between the nut and screw is called backlash. An Ant-backlash nut is designed to reduce or eliminate this movement.
Lead Screw
The lead screw assembly converts rotary motion to linear motion. The lead nut slides over the thread of the screw. Thomson lead screws excel in applications which require the “just right” solution.
Ball Screw
The ball screw assembly converts rotary motion to linear motion with recirculating ball bearings. Ball screws have a very low friction coefficient and is typically greater than 90% efficient.
Glide Screw™
Part linear bearing, part lead screw, the Glide Screw™ from Thomson combines the best features of these products into an easy to install, one-part solution.
This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceTo provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].