Skip to content Skip to navigation

RAB-13B24-M06

Brake, Friction, RAB, 24 Vdc, 6.000 / 6.015 mm Bore

RAB-15B24-M10

Brake, Friction, RAB, 24 Vdc, 10.000 / 10.015 mm Bore

RAB-20B24-M15

Brake, Friction, RAB, 24 Vdc, 15.000 / 15.015 mm Bore

RAB-25B24-M18

Brake, Friction, RAB, 24 Vdc, 18.000 / 18.018 mm Bore

RAB-32B24-M20

Brake, Friction, RAB, 24 Vdc, 20.000 / 20.021 mm Bore

RAB-40B24-M30

Brake, Friction, RAB, 24 Vdc, 30.000 / 30.025 mm Bore

RAB-50B24-M30

Brake, Friction, RAB, 24 Vdc, 30.000 / 30.021 mm Bore

RAB-60B24-M40

Brake, Friction, RAB, 24 Vdc, 40.000 / 40.025 mm Bore

1-8 / 8 ürünler

back to top