Skip to content Skip to navigation

ECT09-10001

ECT09-I09B03PB2510-1220XN00XX, 3 phase AC motor (3 x 400 Vac), ECT90, Belt Gear Drive, Parallel, 1220 mm Stroke, with 230 Vac Brake, 9750 N

ECT09-10003

ECT09-B43S02PB2510-1321TR20S1, brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 1321 mm Stroke, with 24 Vdc Brake, 3800 N

ECT09-10007

ECT09-B43S02PB2510-1321XR20+S1, brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 1321 mm Stroke, with 24 Vdc Brake, 3800 N

ECT09-10008

ECT09-B43S03PB2510-0077SK00+XX, brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 77 mm Stroke, with 24 Vdc Brake, 5800 N

ECT09-10009

ECT09-B43S03PB2510-0078SJ03+S1, brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 78 mm Stroke, with 24 Vdc Brake, 5800 N

ECT09-10010

ECT09-B43S03PB3220-0204XR02XX, brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 204 mm Stroke, with 24 Vdc Brake, 2800 N

ECT09-10011

ECT09-B43S02PB3220-0535FQ30+S1, brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 535 mm Stroke, with 24 Vdc Brake, 1800 N

ECT09-10012

ECT09-I09B03PB25100-0600TK20S1, 3 phase AC motor (3 x 400 Vac), ECT90, Belt Gear Drive, Parallel, 600 mm Stroke, with 230 Vac Brake, 9750 N

ECT09-B43R01LD2510-0121TN00XX-

brushless AC servo motor, ECT90, Direct Drive, Inline, 121 mm Stroke, No Brake, 2000 N

ECT09-B43R01LD2510-0450XN00XX-

brushless AC servo motor, ECT90, Direct Drive, Inline, 450 mm Stroke, No Brake, 2000 N

ECT09-B43R02PB2510-0915XN00XX-

brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 915 mm Stroke, No Brake, 3800 N

ECT09-B43R02PB3220-0050SK00XX-

brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 50 mm Stroke, No Brake, 1800 N

ECT09-B43R02PB3220-0400TQ20XX-

brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 400 mm Stroke, No Brake, 1800 N

ECT09-B43R03PB2510-0100XN30XX-

brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 100 mm Stroke, No Brake, 5800 N

ECT09-B43R03PB2510-0299FP00XX-

brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 299 mm Stroke, No Brake, 5800 N

ECT09-B43S03PB2510-0077SJ00XX-

brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 77 mm Stroke, with 24 Vdc Brake, 5800 N

ECT09-B53R01LD2510-0100XN20XX-

brushless AC servo motor, ECT90, Direct Drive, Inline, 100 mm Stroke, No Brake, 5300 N

ECT09-B53R01LD2510-0270XJ00XX-

brushless AC servo motor, ECT90, Direct Drive, Inline, 270 mm Stroke, No Brake, 5300 N

ECT09-B53R01LD3220-0500XQ21XX-

brushless AC servo motor, ECT90, Direct Drive, Inline, 500 mm Stroke, No Brake, 1500 N

ECT09-B53R01LD3220-1000TK21XX-

brushless AC servo motor, ECT90, Direct Drive, Inline, 1000 mm Stroke, No Brake, 1500 N

ECT09-B53R02PB3220-0450TK20XX-

brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 450 mm Stroke, No Brake, 3900 N

ECT09-B53R03PB2510-0100XQ00XX-

brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 100 mm Stroke, No Brake, 9800 N

ECT09-B53R03PB3220-0100FQ22XX-

brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 100 mm Stroke, No Brake, 5900 N

ECT09-B53R03PB3220-0500XQ00XX-

brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 500 mm Stroke, No Brake, 5900 N

ECT09-B53R03PB3220-0800XQ00XX-

brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 800 mm Stroke, No Brake, 5900 N

ECT09-B53R03PB3220-1000FK00XX-

brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 1000 mm Stroke, No Brake, 5900 N

ECT09-B53R10LP3220-0500XK00XX-

brushless AC servo motor, ECT90, Planetary Gear Drive, Inline, 500 mm Stroke, No Brake, 20000 N

ECT09-B53S02PB2510-0400XP00XX-

brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 400 mm Stroke, with 24 Vdc Brake, 8000 N

ECT09-B53S02PB3220-1500SQ20S1-

brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 1500 mm Stroke, with 24 Vdc Brake, 3900 N

ECT09-B53S03PB2510-0200SJ02XX-

brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 200 mm Stroke, with 24 Vdc Brake, 9800 N

ECT09-B53S03PB3210-0170SR00XX-

brushless AC servo motor, ECT90, Belt Gear Drive, Parallel, 170 mm Stroke, with 24 Vdc Brake, 5900 N

ECT09-I09B01PB3220-0800SQ00XX-

3 phase AC motor (3 x 400 Vac), ECT90, Belt Gear Drive, Parallel, 800 mm Stroke, with 230 Vac Brake, 1600 N

ECT09-I09B03PB2510-0150TJ20S1-

3 phase AC motor (3 x 400 Vac), ECT90, Belt Gear Drive, Parallel, 150 mm Stroke, with 230 Vac Brake, 9750 N

ECT09-I09B03PB2510-0400TJ02XX-

3 phase AC motor (3 x 400 Vac), ECT90, Belt Gear Drive, Parallel, 400 mm Stroke, with 230 Vac Brake, 9750 N

ECT09-I09B03PB3220-0110XQ02XX-

3 phase AC motor (3 x 400 Vac), ECT90, Belt Gear Drive, Parallel, 110 mm Stroke, with 230 Vac Brake, 4800 N

ECT09-I09B03PB3220-0600TK20S1-

3 phase AC motor (3 x 400 Vac), ECT90, Belt Gear Drive, Parallel, 600 mm Stroke, with 230 Vac Brake, 4800 N

ECT09-I09B03PB3220-0915FK00XX-

3 phase AC motor (3 x 400 Vac), ECT90, Belt Gear Drive, Parallel, 915 mm Stroke, with 230 Vac Brake, 4800 N

ECT13-10003

ECT13-B63R03PB4010-0150FL21+XX, brushless AC servo motor, ECT130, Belt Gear Drive, Parallel, 150 mm Stroke, No Brake, 21500 N

ECT13-10004

ECT13-B53R01LD4010-1524FX00+XX, brushless AC servo motor, ECT130, Direct Drive, Inline, 1524 mm Stroke, No Brake, 4900 N

ECT13-B53R10LP4010-0153XX00XX-

brushless AC servo motor, ECT130, Planetary Gear Drive, Inline, 153 mm Stroke, No Brake, 38000 N

ECT13-B63S03PB4010-0250XL20XX-

brushless AC servo motor, ECT130, Belt Gear Drive, Parallel, 250 mm Stroke, with 24 Vdc Brake, 21500 N

ECT13-B63S03PB4010-0350XV20XX-

brushless AC servo motor, ECT130, Belt Gear Drive, Parallel, 350 mm Stroke, with 24 Vdc Brake, 21500 N

1-42 / 42 ürünler

back to top