Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
O nível de precisão e tamanho compacto fazem do rolamento do Instrumento em Miniatura ideal para pequenos mecanismos ou dispositivos que exigem alta repetibilidade e capacidade de resposta. Ao substituir rolamentos de deslizamento de alta fricção, o coeficiente de fricção consistentemente baixo dos rolamentos de Instrumentos elimina o atrito e oferece um desempenho linear sem falhas. Cada rolamento de Instrumento pode ser fornecido com um sistema de eixos combinados 60 Case LinearRace para obter o encaixe mínimo, otimizando o desempenho e a precisão do sistema.
Rolamentos de Esferas com Bucha de Instrumento em Miniatura |
Diâmetro do orifício operacional (pol) |
Número de peça 60 Case LinearRace |
Comprimento máx. LinearRace (pol) |
Capacidade(1) de carga dinâmica (lbf) |
---|---|---|---|---|
INST 258-SS | 0,1250 / 0,1247 | LRI 2 | 12 | 7 |
INST 369-SS | 0,1875 / 0,1872 | LRI 3 | 12 | 9 |
INST 4812-SS | 0,2500 / 0,2497 | LRI 4 | 12 | 19 |
Conjuntos de Rolamentos de Esferas com Bucha de Instrumento em Miniatura e LinearRace |
Diâmetro nominal (pol.) |
Diâmetro externo (pol.) |
Comprimento do rolamento esférico com bucha (pol.) |
Número de circuitos de esferas |
INST 2 MS1 | 0,1250 | 0,3125 / 0,3121 | 0,500 / 0,485 | 3 |
INST 3 MS1 | 0,1875 | 0,3750 / 0,3746 | 0,562 / 0,547 | 3 |
INST 4 MS1 | 0,2500 | 0,5000 / 0,4996 | 0,750 / 0,735 | 3 |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
Miniature Components and Systems | 1444 KB | |
Miniature Components and Systems | 1471 KB | |
Miniature Components and Systems | 1471 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].