Skip to content Skip to navigation

Série PC: Conversão pneumática

PC25-10002

PC25LX999B10-0080PMI, Motor not included, 80 mm Stroke, No Brake, 1250 N

PC25LX009B10-0100TM1

Motor not included, 100 mm Stroke, No Brake, 1250 N

PC25LX009B10-0200PM1

Motor not included, 200 mm Stroke, No Brake, 1250 N

PC25LX013B03-0100XM1

Motor not included, 100 mm Stroke, No Brake, 1250 N

PC25LX046B03-0100PM1

Motor not included, 100 mm Stroke, No Brake, 1250 N

PC25LX367B10-0150PM1

Motor not included, 150 mm Stroke, No Brake, 1250 N

PC25PA012B03-0178PM1

Motor not included, Belt Gear Drive, Parallel, 178 mm Stroke, No Brake, 1250 N

PC25PA030B03-0100FM1

Motor not included, Belt Gear Drive, Parallel, 100 mm Stroke, No Brake, 1250 N

PC25PA088B03-0085RM1

Motor not included, Belt Gear Drive, Parallel, 85 mm Stroke, No Brake, 1250 N

PC25PA088B03-0100RM1

Motor not included, Belt Gear Drive, Parallel, 100 mm Stroke, No Brake, 1250 N

PC25PA090B03-0100FM1

Motor not included, Belt Gear Drive, Parallel, 100 mm Stroke, No Brake, 1250 N

PC25PA100B03-0200FM1

Motor not included, Belt Gear Drive, Parallel, 200 mm Stroke, No Brake, 1250 N

PC25PA104B10-0600CM1

Motor not included, Belt Gear Drive, Parallel, 600 mm Stroke, No Brake, 1250 N

PC25PA110B10-0500XM1

Motor not included, Belt Gear Drive, Parallel, 500 mm Stroke, No Brake, 1250 N

PC25PA116B10-0200FM1

Motor not included, Belt Gear Drive, Parallel, 200 mm Stroke, No Brake, 1250 N

PC25PA367B03-0070CF1

Motor not included, Belt Gear Drive, Parallel, 70 mm Stroke, No Brake, 1250 N

PC25PA367B03-0070RF1

Motor not included, Belt Gear Drive, Parallel, 70 mm Stroke, No Brake, 1250 N

PC25PA367B10-0200FF1

Motor not included, Belt Gear Drive, Parallel, 200 mm Stroke, No Brake, 1250 N

PC25SXXXXB03-0310XM1

Motor not included, Direct Drive, Inline, 310 mm Stroke, No Brake, 1250 N

PC25SXXXXB10-0310XM1

Motor not included, Direct Drive, Inline, 310 mm Stroke, No Brake, 1250 N

PC32-10002

PC32PA999B10-0300MM1, Motor not included, Belt Gear Drive, Parallel, 300 mm Stroke, No Brake, 3200 N

PC32-10003

PC32PA999B10-0127CJ1, Motor not included, Belt Gear Drive, Parallel, 127 mm Stroke, No Brake, 3200 N

PC32LX004B10-0100PM1

Motor not included, Direct Drive, Inline, 100 mm Stroke, No Brake, 3200 N

PC32LX004B10-0200MM1

Motor not included, Direct Drive, Inline, 200 mm Stroke, No Brake, 3200 N

PC32LX098B10-0900MM1

Motor not included, Direct Drive, Inline, 900 mm Stroke, No Brake, 3200 N

PC32LX114B10-0320XM1

Motor not included, Direct Drive, Inline, 320 mm Stroke, No Brake, 3200 N

PC32LX367B04-0100TM1

Motor not included, Direct Drive, Inline, 100 mm Stroke, No Brake, 3200 N

PC32PA001B04-0350XM1

Motor not included, Belt Gear Drive, Parallel, 350 mm Stroke, No Brake, 3200 N

PC32PA004B04-0090CM1

Motor not included, Belt Gear Drive, Parallel, 90 mm Stroke, No Brake, 3200 N

PC32PA004B04-0090RM1

Motor not included, Belt Gear Drive, Parallel, 90 mm Stroke, No Brake, 3200 N

PC32PA020B04-0300CM1

Motor not included, Belt Gear Drive, Parallel, 300 mm Stroke, No Brake, 3200 N

PC32PA025B10-0300MM1

Motor not included, Belt Gear Drive, Parallel, 300 mm Stroke, No Brake, 3200 N

PC32PA026B04-0100XM1

Motor not included, Belt Gear Drive, Parallel, 100 mm Stroke, No Brake, 3200 N

PC32PA026B04-0150RF1

Motor not included, Belt Gear Drive, Parallel, 150 mm Stroke, No Brake, 3200 N

PC32PA026B04-0250XF1

Motor not included, Belt Gear Drive, Parallel, 250 mm Stroke, No Brake, 3200 N

PC32PA026B10-0800PF1

Motor not included, Belt Gear Drive, Parallel, 800 mm Stroke, No Brake, 3200 N

PC32PA063B10-0127FM1

Motor not included, Belt Gear Drive, Parallel, 127 mm Stroke, No Brake, 3200 N

PC32PA105B10-0320PF1

Motor not included, Belt Gear Drive, Parallel, 320 mm Stroke, No Brake, 3200 N

PC32PA111B04-0610FF1

Motor not included, Belt Gear Drive, Parallel, 610 mm Stroke, No Brake, 3200 N

PC32PA111B04-0712PF1

Motor not included, Belt Gear Drive, Parallel, 712 mm Stroke, No Brake, 3200 N

PC32PA111B04-0889PF1

Motor not included, Belt Gear Drive, Parallel, 889 mm Stroke, No Brake, 3200 N

PC32PA111B04-1143PF1

Motor not included, Belt Gear Drive, Parallel, 1143 mm Stroke, No Brake, 3200 N

PC32SXXXXB04-0400XM1

Motor not included, Direct Drive, Inline, 400 mm Stroke, No Brake, 3200 N

PC32SXXXXB10-0400XM1

Motor not included, Direct Drive, Inline, 400 mm Stroke, No Brake, 3200 N

PC40-10001

PC40LX007B05-0150MM1, Motor not included, Direct Drive, Inline, 150 mm Stroke, No Brake, 6000 N

PC40-10002

PC40PA999B10-0150FC1, Motor not included, Belt Gear Drive, Parallel, 150 mm Stroke, No Brake, 6000 N

PC40-10004

PC40PA999B20-0500PM1, Motor not included, Belt Gear Drive, Parallel, 500 mm Stroke, No Brake, 6000 N

PC40-10005

PC40LX999B20-0250FJ1, Motor not included, Direct Drive, Inline, 250 mm Stroke, No Brake, 6000 N

1-50 de 66 produtos | next >   last >>

back to top