Add Flexibility to Your Motion System Design

Spec our New Polymer Bushing Bearings

You now have an even wider selection of world-class bushing bearings for your linear motion projects. With the launch of our polymer bushing bearings, which fill the need for designs in which traditional Ball Bushings® are over-specified and/or lower-cost solutions are preferred, Thomson now offers a full portfolio of bearing options to meet design engineers' every performance and budget requirement.

  • Ideal for machines in which moment load is non-critical or where contamination is a concern
  • Useful for applications that require shafting incompatible with traditional Ball Bushings
  • Handle loads up to 2023 lbf
  • Provide a corrosion-resistant option for low-load, low-speed applications

Fill out the form to the right to access the technical brochure, 3D models, our linear ball bushing bearing selector tool and more.

Highlights


Available in sizes of 6 to 50 mm
(closed) and 10 to 50 mm (open)


Maintenance-free operation


Polymer liners reduce noise


Dirt and dust resistant


Anodized aluminum adapter


Available with aluminum pillow blocks


Operate in temperatures ranging from
-50˚C to 90˚C (- 58˚F to 194˚F)


Available in open and closed types


Added to the Thomson online selector tool for quick and easy linear ball, polymer and roller bearing search and procurement.


Applications


Factory Automation


Robotics


Health and Fitness


Medical Automation


Woodworking


Packaging


Food and Beverage


Vending


© Copyright 2022 Thomson Industries, Inc. All rights reserved.
1-540-633-3549