Skip to content Skip to navigation

Sprzęgła i hamulce

CAD modele

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads

NOTE: Please use Internet Explorer 11, Edge, Firefox, or Google Chrome with Edrawings Viewer

Partstream Interactive Viewer Instructions:
1) Select a product from the table below and Configure your model to the right of the viewer that appears.
2) Click the Create button at the bottom of the configurator and wait for model to load (may take a few minutes).
3) Click the Download tab and login to your account if requested (or register as a first-time user).
4) Select a format, wait for the file to be created (may take a few minutes), and click the Download button.

SB Series Spring-Set Brakes (Power-Off, Class H) - 3D Models only
SB (Servo Brake) Series - 15 Frame Size (3D Models only)
SB (Servo Brake) Series - 17 Frame Size (3D Models only)
SB (Servo Brake) Series - 19 Frame Size (3D Models only)
SB (Servo Brake) Series - 23 Frame Size (3D Models only)
SB (Servo Brake) Series - 26 Frame Size (3D Models only)
SB (Servo Brake) Series - 28 Frame Size (3D Models only)
SB (Servo Brake) Series - 30 Frame Size (3D Models only)
SB (Servo Brake) Series - 40 Frame Size (3D Models only)
SB (Servo Brake) Series - 50 Frame Size (3D Models only)
SB (Servo Brake) Series - 70 Frame Size (3D Models only)
back to top