Skip to content Skip to navigation

300-16-051

CB10CW12DC1.50B1ST, Clutch/Brake, Wrap Spring, CB, 12 Vdc, 1.5005 / 1.5025 in Bore

302-10-014

CB2CW24DC.25B1ST, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 0.2505 / 0.2525 in Bore

304-10-046

CB4CWLESSCOIL.38B1ST, Clutch/Brake, Wrap Spring, CB, Less Coil, 0.376 / 0.378 in Bore

304-10-048

CB4CW24VDC.38B6ST, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 0.376 / 0.378 in Bore

304-12-020

CB4CW24DC.38B24STAOSPCL, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 0.376 / 0.378 in Bore, Special

304-16-057

CB4CW12DCSPCL.38B2STALSO/R, Clutch/Brake, Wrap Spring, CB, 12 Vdc, 0.376 / 0.378 in Bore, Special

304-17-046

CB4CWAIRACT.38B1STAOALS, Clutch/Brake, Wrap Spring, CB, Air Actuation, 0.376 / 0.378 in Bore

304-27-069

CB4CCW12DC10.0H9B2STAOALS, Clutch/Brake, Wrap Spring, CB, 12 Vdc, 10.000 / 10.036 mm Bore

305-17-040

CB5CW24DC.50B6STAO, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 0.5005 / 0.5025 in Bore

305-17-085

CB5CW24DC.50B3STAOALS, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 0.5005 / 0.5025 in Bore

305-22-023

KAS CB5CCW24DC.50B1STAO, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 0.5005 / 0.5025 in Bore

306-16-067

CB6CW115AC1.00B2ST, Clutch/Brake, Wrap Spring, CB, 115 Vac, 1.0005 / 1.0025 in Bore

306-17-066

CB6CW115AC.75B1STAOLESSAB, Clutch/Brake, Wrap Spring, CB, 0.7505 / 0.7525 in Bore

306-17-179

CB6CW24DC20.H9B2STAO, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 20.000 mm H9 Bore

306-17-227

CB6CW24DC.75B1STAOFOODGRSE, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 0.7505 / 0.7525 in Bore

306-18-036

KHS CB6CW12DC.75B1STAOALS, Clutch/Brake, Wrap Spring, CB, 12 Vdc, 0.7505 / 0.7525 in Bore

306-20-086

CB6CCW220AC.75B1ST, Clutch/Brake, Wrap Spring, CB, 220 Vac, 0.7505 / 0.7525 in Bore

308-16-116

CB8CW115AC1.38B1ST, Clutch/Brake, Wrap Spring, CB, 115 Vac, 1.3755 / 1.3775 in Bore

308-17-159

CB8CW24DC1.00B2STAO, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 1.0005 / 1.0025 in Bore

308-27-163

CB8CCW115AC1.00B4STAO, Clutch/Brake, Wrap Spring, CB, 115 Vac, 1.0005 / 1.0025 in Bore

314-27-011

CB4CCW115AC10.0H9B1STAO, Clutch/Brake, Wrap Spring, CB, 115 Vac, 10.000 mm H9 Bore

314-28-014

CB4CCW24DC10.0H9B2STAOALS, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 10.000 / 10.036 mm Bore

314-28-016

CB4CCW24DC-INT10.0H9B2STAOALS, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 10.000 / 10.036 mm Bore

315-18-017

CB5CW24DC12.0H9B1STAOALS, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 12.000 / 12.043 mm Bore

316-17-032

CB6CW24DC20H9B1STAOHDDRSPRG, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 20.000 mm H9 Bore

316-18-036

CB6CW12DC20.0H9B1STAOALS, Clutch/Brake, Wrap Spring, CB, 12 Vdc, 20.000 / 20.052 mm Bore

316-22-016

CB6CCW24DC20.0H9B1STAO, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 20.000 / 20.052 mm Bore

316-22-018

CB6CCW24DC-INT20.0H9B1STAOSPCLRETS, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 20.000 / 20.052 mm Bore, Special

316-22-019

CB6CCW24DC20.0H9B16STAO, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 20.000 / 20.052 mm Bore

316-22-035

CB6CCW24DC25.0H9B2ST @ 72°AO, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 25.000 / 25.052 mm Bore

316-27-036

CB6CCWLESSCOIL20.0H9B1STAO, Clutch/Brake, Wrap Spring, CB, Less Coil, 20.000 / 20.052 mm Bore

316-27-072

CB6CCW24DC-INT20.0H9B1SAO, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 20.000 / 20.052 mm Bore

320-12-017

CB10CW24DC1.50B1ST-RINGAOLESSAB, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 1.5005 / 1.5025 in Bore

320-12-018

CB10CW115AC1.50B1ST-RINGAOLESSAB, Clutch/Brake, Wrap Spring, CB, 115 Vac, 1.5005 / 1.5025 in Bore

320-17-001

CB10SUPERCW12DC1.50B1STAO, Clutch/Brake, Wrap Spring, Super CB, 12 Vdc, 1.5005 / 1.5025 in Bore

320-22-019

CB10CCW24DC1.50B1ST-RINGAOLESSAB, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 1.5005 / 1.5025 in Bore

320-22-020

CB10CCW115AC1.50B1ST-RINGAOLESSAB, Clutch/Brake, Wrap Spring, CB, 115 Vac, 1.5005 / 1.5025 in Bore

302-27-003

CB2CCW24DC.25B4STAO, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 0.2505 / 0.2525 in Bore

302-27-007

CB2CCW115AC.25B1STAO, Clutch/Brake, Wrap Spring, CB, 115 Vac, 0.2505 / 0.2525 in Bore

302-27-030

CB2CCW24DC.25B2STAOLESSAB, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 0.2505 / 0.2525 in Bore

312-27-001

CB2CCW24DC6.0H91STAO, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 6.000 mm H9 Bore, Special

312-27-002

CB2CCW24DC6.0H92STAO, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 6.000 mm H9 Bore

312-27-003

CB2CCW24DC6.0H9B4STAO, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 6.000 mm H9 Bore

312-27-008

CB2CCW220AC6.0H9B2STAO, Clutch/Brake, Wrap Spring, CB, 220 Vac, 6.000 mm H9 Bore

304-10-002

CB4CW24DC.38B2ST, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 0.376 / 0.378 in Bore

304-10-007

CB4CW115AC.38B1ST, Clutch/Brake, Wrap Spring, CB, 115 Vac, 0.376 / 0.378 in Bore

304-10-019

CB4CW12DC.38B2ST, Clutch/Brake, Wrap Spring, CB, 12 Vdc, 0.376 / 0.378 in Bore

304-10-022

CB4CWLESSCOIL.38B1ST, Clutch/Brake, Wrap Spring, CB, Less Coil, 0.376 / 0.378 in Bore

304-12-003

CB4CW115AC.38B1STAO, Clutch/Brake, Wrap Spring, CB, 115 Vac, 0.376 / 0.378 in Bore

304-16-001

CB4CW24DC.38B1ST, Clutch/Brake, Wrap Spring, CB, 24 Vdc, 0.376 / 0.378 in Bore

1-50 od 711 produkty | next >   last >>

back to top