Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson 베어링 지지대는 Thomson 볼 스크류 인치법 조립체의 간편한 장착을 위한 완벽한 패키지입니다. 튼튼한 스틸 구조, 낮은 프로파일, 치밀한 설계로 이루어집니다. 이중각 접촉 베어링이나 플로팅 레이디얼 베어링과 함께 플랜지와 베이스를 모두 장착할 수 있습니다. 모든 Thomson 베어링 지지대는 신속한 설치를 위해 맞춤형 및 사전 조립이 가능합니다.
인치 시리즈 볼 스크류 | ||||||||
---|---|---|---|---|---|---|---|---|
직경 x 리드 | BK | BF | FK | FF | MK | WK | QK | QF |
0.500 x 0.200 0.500 x 0.500 |
X | X | X | X | X | X | X | |
0.631 x 0.200 0.631 x 1.000 |
X | X | X | X | X | X | X | |
0.750 x 0.200 0.750 x 0.500 |
X | X | X | X | X | X | X | |
0.875 x 0.200 | X | X | X | X | X | X | X | X |
1.000 x 0.200 1.000 x 0.500 1.000 x 1.000 1.171 x 0.413 |
X | X | X | X | X | X | X | X |
1.150 x 0.200 1.250 x 0.200 1.250 x 0.250 1.250 x 0.500 |
X | X | X | X | X | X | X | X |
1.500 x 0.200 1.500 x 0.250 |
X | X | X | X | X | X | X | X |
1.500 x 0.473 | X | X | X | X | X | X | X | X |
1.500 x 0.500 | X | X | X | X | X | X | X | X |
1.500 x 1.000 | X | X | X | X | X | X | X | X |
1.500 x 1.875 1.500 x 2.000 |
X | X | X | X | X | X | X | X |
1.750 x 0.200 | X | X | X | X | X | X | ||
2.000 x 0.200 2.000 x 0.500 2.000 x 1.000 2.250 x 0.500 2.250 x 1.000 |
X | X | X | |||||
2.500 x 0.250 2.500 x 0.500 2.500 x 1.000 |
X | X | X |
Dynamic Load (Ball Screws)
Dynamic load rating is the maximum load which a ball bearing screw assembly can maintain for 1.0 million inches of travel (Inch Series) or 1.0 million revolutions (Metric Series).
Design Load (Lead Screws and Glide Screws™)
Maximum load at which a lead screw assembly should be operated. Not applicable for life calculations.
The nominal outside diameter of the screw shaft for a screw only. For a nut it is the nominal outside diameter of the mating screw.
The axial distance a nut travels from one revolution.
The direction of threads on a shaft or in a nut. Left hand means that the nut will move away if rotated counterclockwise. Right hand means the nut will move away if rotated clockwise.
The axial free motion between the nut and screw is called backlash. An Ant-backlash nut is designed to reduce or eliminate this movement.
Lead Screw
The lead screw assembly converts rotary motion to linear motion. The lead nut slides over the thread of the screw. Thomson lead screws excel in applications which require the “just right” solution.
Ball Screw
The ball screw assembly converts rotary motion to linear motion with recirculating ball bearings. Ball screws have a very low friction coefficient and is typically greater than 90% efficient.
Glide Screw™
Part linear bearing, part lead screw, the Glide Screw™ from Thomson combines the best features of these products into an easy to install, one-part solution.
This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceTo provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].