Skip to content Skip to navigation

KGS-1204-023-RH

Ball Screw Only, KGS, 12 mm X 4 mm, RH, 23 μm/300mm, 1 Number of Starts, 3000 mm Long

0205000178-RL3000

Ball Screw Only, KGS, 12 mm X 4 mm, RH, 23 μm/300mm, 1 Number of Starts, 3000 mm Long

0205000179-RL3000

Ball Screw Only, KGS, 12 mm X 5 mm, RH, 23 μm/300mm, 1 Number of Starts, 3000 mm Long

0205000224-RL3000

Ball Screw Only, KGS, 12 mm X 10 mm, RH, 52 μm/300mm, 2 Number of Starts, 3000 mm Long

0205000318-RL3000

Ball Screw Only, KGS, 12 mm X 4 mm, RH, 23 μm/300mm, 1 Number of Starts, 3000 mm Long

0205000319-RL3000

Ball Screw Only, KGS, 12 mm X 4 mm, RH, 12 μm/300mm, 1 Number of Starts, 3000 mm Long

0205000328-RL3000

Ball Screw Only, KGS, 12 mm X 5 mm, RH, 23 μm/300mm, 1 Number of Starts, 3000 mm Long

0205000329-RL3000

Ball Screw Only, KGS, 12 mm X 5 mm, RH, 12 μm/300mm, 1 Number of Starts, 3000 mm Long

0205000333-RL3000

Ball Screw Only, KGS, 12 mm X 10 mm, RH, 23 μm/300mm, 2 Number of Starts, 3000 mm Long

0205000334-RL3000

Ball Screw Only, KGS, 12 mm X 10 mm, RH, 23 μm/300mm, 2 Number of Starts, 3000 mm Long

0205000335-RL3000

Ball Screw Only, KGS, 12 mm X 10 mm, RH, 12 μm/300mm, 2 Number of Starts, 3000 mm Long

0215050250

Ball Nut Only, KGM, 12 mm X 5 mm, RH, 0.024 Nut Backlash, Maximum, 4.4 kN Load, Dynamic

0215050293

Ball Nut Only, KGM, 12 mm X 4 mm, RH, 0.024 Nut Backlash, Maximum, 4.9 kN Load, Dynamic

0215050328

Ball Nut Only, KGM, 12 mm X 10 mm, RH, 0.024 Nut Backlash, Maximum, 4.9 kN Load, Dynamic

0215050362

Ball Nut Only, ZG, 12 mm X 4 mm, RH, 0.07 Nut Backlash, Maximum, 3.5 kN Load, Dynamic

0215200295

Ball Nut Only, KGF, 12 mm X 10 mm, RH, Flange, 0.024 Nut Backlash, Maximum, 4.9 kN Load, Dynamic

0220150-RL3000

Ball Screw Only, KGS, 12 mm X 4 mm, RH, 52 μm/300mm, 1 Number of Starts, 3000 mm Long

0220152-RL3000

Ball Screw Only, KGS, 12 mm X 5 mm, RH, 52 μm/300mm, 1 Number of Starts, 3000 mm Long

KGF-D-1210-RH-00

Ball Nut Only, KGF, 12 mm X 10 mm, RH, Flange, 0.08 Nut Backlash, Maximum, 4.9 kN Load, Dynamic

KGM-D-1210-RH-00

Ball Nut Only, KGM, 12 mm X 10 mm, RH, 0.08 Nut Backlash, Maximum, 4.9 kN Load, Dynamic

KGM-G-1204-RH-00

Ball Nut Only, ZG, 12 mm X 4 mm, RH, 0.07 Nut Backlash, Maximum, 3.5 kN Load, Dynamic

KGS-1205-023-RH

Ball Screw Only, KGS, 12 mm X 5 mm, RH, 23 μm/300mm, 1 Number of Starts, 3000 mm Long

KGS-1210-023-RH

Ball Screw Only, KGS, 12 mm X 10 mm, RH, 23 μm/300mm, 2 Number of Starts, 3000 mm Long

0205000068-RL6000

Ball Screw Only, KGS, 16 mm X 5 mm, RH, 23 μm/300mm, 1 Number of Starts, 6000 mm Long

0205000108-RL6000

Ball Screw Only, KGS, 16 mm X 10 mm, RH, 23 μm/300mm, 2 Number of Starts, 6000 mm Long

0205000315-RL6000

Ball Screw Only, KGS, 16 mm X 5 mm, RH, 23 μm/300mm, 1 Number of Starts, 6000 mm Long

0205000324-RL6000

Ball Screw Only, KGS, 16 mm X 5 mm, RH, 12 μm/300mm, 1 Number of Starts, 6000 mm Long

0205000336-RL6000

Ball Screw Only, KGS, 16 mm X 10 mm, RH, 23 μm/300mm, 2 Number of Starts, 6000 mm Long

0205000337-RL6000

Ball Screw Only, KGS, 16 mm X 10 mm, RH, 12 μm/300mm, 2 Number of Starts, 6000 mm Long

0215050112

Ball Nut Only, KGM, 16 mm X 5 mm, RH, 0.041 Nut Backlash, Maximum, 9.3 kN Load, Dynamic

0215050209

Ball Nut Only, KGM, 16 mm X 10 mm, RH, 0.035 Nut Backlash, Maximum, 15.4 kN Load, Dynamic

0215050301

Ball Nut Only, ZG, 16 mm X 5 mm, RH, Wiper, 0.09 Nut Backlash, Maximum, 12.1 kN Load, Dynamic

0215200047

Ball Nut Only, KGF, 16 mm X 5 mm, RH, Flange, Wiper, 0.041 Nut Backlash, Maximum, 9.3 kN Load, Dynamic

0215200048

Ball Nut Only, KGF, 16 mm X 5 mm, RH, Flange, Wiper, 0.041 Nut Backlash, Maximum, 9.3 kN Load, Dynamic

0215200168

Ball Nut Only, KGF, 16 mm X 10 mm, RH, Flange, Wiper, 0.041 Nut Backlash, Maximum, 15.4 kN Load, Dynamic

0220010-RL6000

Ball Screw Only, KGS, 16 mm X 5 mm, RH, 52 μm/300mm, 1 Number of Starts, 6000 mm Long

0220256-RL6000

Ball Screw Only, KGS, 16 mm X 10 mm, RH, 52 μm/300mm, 2 Number of Starts, 6000 mm Long

KGF-D-1605-RH-KK

Ball Nut Only, FK, 16 mm X 5 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, 9.5 kN Load, Dynamic

1-50 부터 337 제품 | next >   last >>

back to top