Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
| AKM Gearmotors | 1517 KB | |
| AquaTRUE™ True Planetary Gearheads | 1225 KB | |
| AquaTRUE™ True Planetary Gearheads | 763 KB | |
| Micron MOTIONEERING® | 347 KB | |
| Micron Guide Selection Guide | 257 KB | |
| True Planetary™ Gearheads | 1505 KB | |
| True Planetary™ Gearheads | 1577 KB | |
| True Planetary™ Gearheads | 917 KB | |
| XTRUE™ True Planetary Gearheads | 1393 KB |
| AKM Gearmotor Selection Guide | 6316 KB | |
| True™ Planetary Gearheads | 7421 KB | |
| True Planetary™ Gearheads | 7699 KB | |
| True Planetary™ Gearheads | 6956 KB | |
| True Planetary™ Gearheads | 12081 KB | |
| True Planetary™ Gearheads | 8034 KB |
| Micron Redimount Table | 39 KB |
| TRUE Planetary™ Gearheads | 430 KB |
Static 2D/3D Model file downloadsNOTE: Please use Internet Explorer 11, Edge, Firefox, or Google Chrome with Edrawings Viewer
Partstream Interactive Viewer Instructions:
1) Select a product from the table below and Configure your model to the right of the viewer that appears.
2) Click the Create button at the bottom of the configurator and wait for model to load (may take a few minutes).
3) Click the Download tab and login to your account if requested (or register as a first-time user).
4) Select a format, wait for the file to be created (may take a few minutes), and click the Download button.
| AquaTRUE Inline True Planetary Gearhead | ![]() |
— | — |
| DuraTRUE Inline (DT) True Planetary Gearhead | ![]() |
— | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].