Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
1Bx 말단 지지대(산업 표준 인치) RoundRail 선형 가이드는 전통적 베어링에 비해 수명이 최대 216배와 부하 용량이 6배로 같은 외함 내에서 모든 부분의 수명이 증가된 획기적인 새 Super Smart 볼 부싱 베어링으로 구성됩니다. RoundRail의 장점인 Super Smart 볼 부싱 베어링 설계에 내장된 전방향 자가 정렬로 오차 범위가 넓은 표면 장착 시 매우 부드럽게 이동할 수 있습니다.
1Bx 선형 가이드의 3가지 버전:
1BA 단일 말단 지지대(단일형 2개 또는 이중형 1개의 필로우 블럭)
1BB 이중 말단 지지대(이중형 2개 또는 필로우 블럭 4개)
1BC 이중 말단 지지대(테이블 장착, 이중형 2개 또는 필로우 블럭 4개)
| RoundRail Linear Guides and Components | 15511 KB | |
| RoundRail Linear Guides and Components | 15771 KB | |
| RoundRail Linear Guides and Components | 10732 KB |
Single race linear guide products
These units have a single 60 Case shaft along with a pre-installed single or twin bearing option for easy installation
Dual-shaft, 4-bearing linear guide products
These units have two pre-aligned 60 Case shafts and a 4-bearing carriage for maximum (multidirectional) loading characteristics with minimal shaft deflection
The shaft length of the Roundrail assembly.
The carriage type of the Roundrail assembly.
The nominal diameter of the shaft(s).
The maximum dynamic load of the Roundrail assembly.
Standard
One single round shaft
Dual Shaft
2 parallel shafts connected by an aluminum extrusion
Example:

Twin Shaft Web
2 Parallel shafts connected by a steel web.
Example:

This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceTo provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].
