Skip to content Skip to navigation
Warner Light-Duty Linear Actuators

Warner Light-Duty Linear Actuators

M-Track compact units are completely self-contained and sealed to allow use in small spaces without sacrificing power or capability. The load and length capabilities provide solutions for a diverse range of intermittent duty applications. Functionally, M-Track actuators are easily interchanged with comparable size hydraulic or pneumatic cylinders on intermittent duty applications. The actuator provides consistent, repeatable performance even for applications with harsh operating conditions, including temperature extremes, high humidity or significant dust.

Panoramica

M-Track Actuator Feature Highlights:

  • An Acme Screw drive delivers up to 165 lbs. (75 kg) of force at a minimum extension rate of 0.25 in. (6.35 mm) per second.
  • The aluminum zinc alloy housing resists corrosion and provides protection from dirt, dust and humidity.
  • The M-Track 1 has a temperature operating range of -26ºC to +65ºC (-15ºF to +150º F).
  • Standard stroke lengths of 2, 4, 6, 8, 10, 12 in. (50, 100, 150, 200, 254, 300 mm) are available.
  • Internal limit switches automatically shut off the unit at end of stroke.
  • Optional potentiometer can provide positional location feedback.
  • IP65 capable on request.
  • Rod is non rotating during operation, can be rotated for mounting purposes.

 

 

M-Track Actuator Applications:

  • Valve and vent adjustments.
  • Light weight tilt or lift positioning.
  • Vise and clamp operations.

 

 

  • UTV differential locks.
  • Transmission shifting.

Modelli CAD

To download the models below, you will need to sign in.

Sign In to Download CAD Models

back to top