Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Les Vérins Linéaires Thomson offrent les meilleures solutions pour toute une série d'applications. Avec des longueurs de course standards et personnalisables jusqu'à 915 mm (36 pouces), ces familles peuvent fournir des forces à pleine charge aussi élevées que 6670 N (1500 lbf). Disponibles en modèle de tension tant en CC (12, 24, 36) qu'en CA (115, 230, 400), ces actionneurs viennent facultativement empaquetés avec une large sélection de commandes et d'accessoires. Pour des charges plus lourdes, des courses plus longues ou d'autres conditions personnalisées, veuillez contacter le concessionnaire.
Optimize your design with a custom linear actuator solution.
Electric linear actuators, which convert rotary motion of gears and a ball or lead screw into linear motion, provide a cleaner, safer, more efficient and cost-effective alternative to hydraulic or pneumatic solutions. Incorporating linear actuators into machines eliminates the risks involved with workers being put into dangerous situations, while turning tedious manual processes into automated ones.
For more than 50 years and in various applications such as agricultural machines, material handling, medical devices, factory automation among others, powerful Thomson electric linear actuators have set the standard for long-life, heavy duty performance. Built from rugged, high-quality components, these 24v and 12v linear actuators require zero maintenance, don’t leak fluids and are simple to integrate into existing automation processes. Our “smart” heavy duty linear actuators have been integrated with a printed circuit board to provide advanced control options and enhanced performance.
When our wide selection of linear actuators simply doesn’t meet your application requirements, experienced Thomson engineers can work with you to customize your actuator to meet your exact specifications. Options for your custom solution can include enhanced controllability, synchronization capabilities, stroke length, voltage, bus communication and many others.
Thomson provides a extensive of online resources to help you no matter where you may be in the purchase decision process:
What is smart actuation and how can your applications benefit from it? Håkan Persson, the Global Product Line Director for Actuators at Thomson, walks you through the makings of a smart electric actuator, its integrated electronics, where it is best applied and three Thomson actuator families offering these solutions.
L'option de synchronisation, disponible avec les vérins linéaires Electrak HD de Thomson, permet à Spika Design and Manufacturing de proposer à ses clients des plates-formes de travail plus performantes, plus fonctionnelles et plus sûres.
Actionneurs linéaires | 5396 KB | |
Actionneurs linéaires | 5397 KB | |
Actionneurs linéaires | 5505 KB | |
Actionneurs linéaires | 7239 KB | |
Warner Linear Electric Actuators and Controls | 4971 KB | |
Warner Linear Electric Actuators and Controls | 4997 KB | |
Warner Linear Electric Actuators and Controls | 5028 KB | |
Warner Linear Electric Actuators and Controls | 4992 KB | |
Warner Linear H-Track Actuators | 2022 KB | |
Warner Linear H-Track Actuators | 2081 KB | |
Warner Linear H-Track Actuators | 2258 KB | |
Warner Linear H-Track Actuators | 2414 KB |
VÉRINS LINEAIRES WARNER | |||
B-Track | ![]() |
— | — |
H-Track | ![]() |
— | — |
M-Track | ![]() |
— | — |
VÉRINS LINEAIRES Electrak HD | |||
VÉRINS LINEAIRES Electrak HD | ![]() |
— | — |
Electrak MD | |||
Electrak MD | ![]() |
— | — |
Electrak LL | |||
Electrak LL | ![]() |
— | — |
Electrak Throttle VÉRINS LINEAIRES | |||
Electrak Throttle Linear Actuators | ![]() |
— | — |
VÉRINS LINEAIRES Max Jac | |||
MaxJac Linear Actuators | ![]() |
— | — |
VÉRINS LINEAIRES CC | |||
Electrak 050 Linear Actuators | ![]() |
— | — |
Electrak LA14 Linear Actuators | ![]() |
— | — |
Electrak 1 Linear Actuators | ![]() |
— | — |
Electrak 1SP | ![]() |
— | — |
VÉRINS LINEAIRES Electrak 10 | ![]() |
— | — |
VÉRINS LINEAIRES CA | |||
Electrak LA24 Linear Actuators | ![]() |
— | — |
Electrak 205 Linear Actuators | ![]() |
— | — |
VÉRINS LINEAIRES NON ENTRAINES | |||
Actionneurs Electrak FA14 | ![]() |
— | — |
VÉRINS LINEAIRES POUR UNITES SANS TIGE (LOADMASTER LM80) | |||
Loadmaster LM80 | ![]() |
— | — |
ACTIONNEURS ROTATIFS | |||
ACTIONNEURS ROTATIFS DGB | ![]() |
— | — |
VÉRINS LINÉAIRES LEGACY | |||
![]() |
— | — | |
Electrak Pro Linear Actuators | ![]() |
— | — |
Electrak 5 | ![]() |
— | — |
Electrak 10 | ![]() |
— | — |
WhisperTrak Linear Actuators | ![]() |
— | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].