Skip to content Skip to navigation

OPN81420-NB

Ball Bushing only, Precision Steel, 0.5 in, Open, Not Self-aligning, Adjustable, Nylon Balls, A Grade

OPN81420SS

Ball Bushing only, Precision Steel, 0.5 in, Open, Not Self-aligning, Adjustable, Stainless Steel, A Grade

OPN81420SS-DP

Ball Bushing only, Precision Steel, 0.5 in, Open, Not Self-aligning, Adjustable, Dry Pack, Stainless Steel, A Grade

OPN101824SS

Ball Bushing only, Precision Steel, 0.625 in, Open, Not Self-aligning, Adjustable, Stainless Steel, A Grade

OPN122026-NB

Ball Bushing only, Precision Steel, 0.75 in, Open, Not Self-aligning, Adjustable, Nylon Balls, A Grade

OPN122026-OH

Ball Bushing only, Precision Steel, 0.75 in, Open, Not Self-aligning, Adjustable, Oil Hole, A Grade

OPN122026-RP

Ball Bushing only, Precision Steel, 0.75 in, Open, Not Self-aligning, Adjustable, Roll Pack, A Grade

OPN122026SS

Ball Bushing only, Precision Steel, 0.75 in, Open, Not Self-aligning, Adjustable, Stainless Steel, A Grade

OPN122026SS-DP

Ball Bushing only, Precision Steel, 0.75 in, Open, Not Self-aligning, Adjustable, Dry Pack, Stainless Steel, A Grade

OPN162536-NB

Ball Bushing only, Precision Steel, 1 in, Open, Not Self-aligning, Adjustable, Nylon Balls, A Grade

OPN162536SS

Ball Bushing only, Precision Steel, 1 in, Open, Not Self-aligning, Adjustable, Stainless Steel, A Grade

OPN162536SS-DP

Ball Bushing only, Precision Steel, 1 in, Open, Not Self-aligning, Adjustable, Dry Pack, Stainless Steel, A Grade

OPN162536SS-NBDP

Ball Bushing only, Precision Steel, 1 in, Open, Not Self-aligning, Adjustable, Nylon Balls, Dry Pack, Stainless Steel, A Grade

OPN203242-NB

Ball Bushing only, Precision Steel, 1.25 in, Open, Not Self-aligning, Adjustable, Nylon Balls, A Grade

OPN203242-OH

Ball Bushing only, Precision Steel, 1.25 in, Open, Not Self-aligning, Adjustable, Oil Hole, A Grade

OPN203242-SP

Ball Bushing only, Precision Steel, 1.25 in, Open, Not Self-aligning, Adjustable, Stainless Steel Balls, Black Oxide Retainer and Sleeve, A Grade

OPN243848-NB

Ball Bushing only, Precision Steel, 1.5 in, Open, Not Self-aligning, Adjustable, Nylon Balls, A Grade

OPN243848-SP

Ball Bushing only, Precision Steel, 1.5 in, Open, Not Self-aligning, Adjustable, Stainless Steel Balls, Black Oxide Retainer and Sleeve, A Grade

OPN324864-NB

Ball Bushing only, Precision Steel, 2 in, Open, Not Self-aligning, Adjustable, Nylon Balls, A Grade

OPN324864-SP

Ball Bushing only, Precision Steel, 2 in, Open, Not Self-aligning, Adjustable, Stainless Steel Balls, Black Oxide Retainer and Sleeve, A Grade

OPN406080-SP

Ball Bushing only, Precision Steel, 2.5 in, Open, Not Self-aligning, Adjustable, Stainless Steel Balls, Black Oxide Retainer and Sleeve, A Grade

OPN487296-NB

Ball Bushing only, Precision Steel, 3 in, Open, Not Self-aligning, Adjustable, Nylon Balls, A Grade

OPN487296-SP

Ball Bushing only, Precision Steel, 3 in, Open, Not Self-aligning, Adjustable, Stainless Steel Balls, Black Oxide Retainer and Sleeve, A Grade

OPN6496128-SP

Ball Bushing only, Precision Steel, 4 in, Open, Not Self-aligning, Adjustable, Stainless Steel Balls, Black Oxide Retainer and Sleeve, A Grade

1-43 desde 43 productos

back to top