Skip to content Skip to navigation

PRM0401

Ball Nut & Screw Assembly, PRM, 4 mm X 1 mm, Non-Preloaded, RH, 52 μm/300mm, Flange, 0.02 Nut Backlash, Maximum, 250mm Long, 560 N Load, Dynamic

PRM0504

Ball Nut & Screw Assembly, PRM, 5 mm X 4 mm, Non-Preloaded, RH, 52 μm/300mm, Flange, 0.02 Nut Backlash, Maximum, 220 mm Long, 470 N Load, Dynamic

PRM0601

Ball Nut & Screw Assembly, PRM, 6 mm X 1 mm, Non-Preloaded, RH, 52 μm/300mm, Flange, 0.02 Nut Backlash, Maximum, 265 mm Long, 680 N Load, Dynamic

PRM0606

Ball Nut & Screw Assembly, PRM, 6 mm X 6 mm, Non-Preloaded, RH, 52 μm/300mm, Flange, 0.02 Nut Backlash, Maximum, 265 mm Long, 870 N Load, Dynamic

PRM0801

Ball Nut & Screw Assembly, PRM, 8 mm X 1 mm, Non-Preloaded, RH, 52 μm/300mm, Flange, 0.02 Nut Backlash, Maximum, 360 mm Long, 780 N Load, Dynamic

PRM0802

Ball Nut & Screw Assembly, PRM, 8 mm X 2 mm, Non-Preloaded, RH, 52 μm/300mm, Flange, 0.02 Nut Backlash, Maximum, 360 mm Long, 2400 N Load, Dynamic

PRM0805

Ball Nut & Screw Assembly, PRM, 8 mm X 5 mm, Non-Preloaded, RH, 52 μm/300mm, Flange, 0.02 Nut Backlash, Maximum, 360 mm Long, 1850 N Load, Dynamic

PRM0808

Ball Nut & Screw Assembly, PRM, 8 mm X 8 mm, Non-Preloaded, RH, 52 μm/300mm, Flange, 0.02 Nut Backlash, Maximum, 360 mm Long, 2200 N Load, Dynamic

PRM0812

Ball Nut & Screw Assembly, PRM, 8 mm X 12 mm, Non-Preloaded, RH, 52 μm/300mm, Flange, 0.02 Nut Backlash, Maximum, 360 mm Long, 2200 N Load, Dynamic

PRM1002

Ball Nut & Screw Assembly, PRM, 10 mm X 2 mm, Non-Preloaded, RH, 52 μm/300mm, Flange, 0.02 Nut Backlash, Maximum, 355 mm Long, 2700 N Load, Dynamic

PRM1010

Ball Nut & Screw Assembly, PRM, 10 mm X 10 mm, Non-Preloaded, RH, 52 μm/300mm, Flange, 0.02 Nut Backlash, Maximum, 405 mm Long, 3300 N Load, Dynamic

PRM1015

Ball Nut & Screw Assembly, PRM, 10 mm X 15 mm, Non-Preloaded, RH, 52 μm/300mm, Flange, 0.02 Nut Backlash, Maximum, 405 mm Long, 3300 N Load, Dynamic

PRM1020

Ball Nut & Screw Assembly, PRM, 10 mm X 20 mm, Non-Preloaded, RH, 52 μm/300mm, Flange, 0.02 Nut Backlash, Maximum, 405 mm Long, 2100 N Load, Dynamic

PRM1202

Ball Nut & Screw Assembly, PRM, 12 mm X 2 mm, Non-Preloaded, RH, 52 μm/300mm, Flange, 0.02 Nut Backlash, Maximum, 395 mm Long, 3000 N Load, Dynamic

PRM1402

Ball Nut & Screw Assembly, PRM, 14 mm X 2 mm, Non-Preloaded, RH, 52 μm/300mm, Flange, 0.02 Nut Backlash, Maximum, 445 mm Long, 3200 N Load, Dynamic

PRM1404

Ball Nut & Screw Assembly, PRM, 14 mm X 4 mm, Non-Preloaded, RH, 52 μm/300mm, Flange, 0.02 Nut Backlash, Maximum, 445 mm Long, 5700 N Load, Dynamic

1-29 desde 29 productos

back to top