Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Designed as an alternative to pneumatic cylinders in food and beverage applications, Thomson SA-20 stainless steel linear actuators conform to several hygienic design guidelines and are IP69K rated, enabling sanitary washdown during operation. These actuators also reduce the cost of washdown, including maintenance and air, and eliminate the need for replacement due to leakage.
Do you have questions or want to learn more? Connect with one of our engineers.
Parameter | SA-20 |
---|---|
Screw Type | Ball |
Nut Type | Ball Nut |
Motor Configuration | Inline |
Anti-Rotation | Yes |
End-of-Stroke Protection | No |
External Component Material | 316 S/S |
Front Adapters | Threaded Hole or Threaded Pin |
Rear Adapter | Trunnion |
Compliances | NSF/ANSI/3-A SSI 14159-1 -2014 FDA 21 CFR, Parts 177 & 178 |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].