Skip to content Skip to navigation

Descripción general

Specifications:

PERFORMANCE CS/CSC Shaft Mount, CF/CFC Flange Mount
Frame Size 11 15 17 22 26 30
Frame OD, mm (in) 31.8 (1.25) 38.9 (1.53) 45.2 (1.78) 57.4 (2.26) 66.8 (2.63) 83.1 (3.27)
Static Torque, Nm (lb-in) 0.56 (5) 1.13 (10) 1.69 (15) 4.52 (40)  9.04 (80) 14.12 (125)
Coil Voltage, Vdc 24/90 24/90 24/90 24/90 24/90 24/90
Resistance, ohms 128/1800 130/1800 108/1500 75/1059 65/893 44/600
Max Power, watts 5.0 5.0 6.0 8.5 9.5 15.0
Armature
engage/disengage, ms
5/18 8/22 10/27 12/32 15/35 18/45
Weight, kg (lb) 0.1 (0.2) 0.2 (0.4) 0.3 (0.6) 0.5 (1.1) 0.6 (1.4) 1.5 (3.3)

CS(F) Series Highlights:

  • Static or dynamic engagement
  • English or Metric bore
  • Shaft or Flange mount
  • Burnished or Unburnished
  • UL Class B insulation (130°C)
  • Integral long-life bearings
  • Zero backlash
  • Corrosion protection plating

CS(F) Series Applications:

  • Document handling
  • Copiers
  • Printers
  • Collators
  • Sorters
  • Finishers
  • ATM machines
  • Currency counters
  • Vending machines
  • Postal handling equipment
  • Ticket & receipt dispensing
  • Packaging
  • Material handling
  • Office automation
back to top