Skip to content Skip to navigation

SA Clutch Series

SA Series clutches come in size 250 and 500, in both clockwise and counter-clockwise configurations. SA units are available as hub or shaft input, and can operate with an AC or DC power source. Each unit is preengineered and pre-assembled for easy installation.

Overview

SA Clutch Series Specifications

PERFORMANCE SA-250 SA-500
Coil Voltage 12/24 VDC
115 VAC
Frame Size 250 500
Weight N (lbs) 2.22 (0.5) 8.90 (2)
Static Torque Nm (lb-in) 2.825 (25) 28.25 (250)
Max Operating Speed rpm 1200 500

SA Clutch Series Highlights

  • Hub input standard, shaft input available upon request
  • Spade terminal electrical connections
  • Frame sizes 250 and 500
  • Clockwise and counter-clockwise configurations
  • Operating speeds up to 1200 RPM
  • 1, 2, and 3 stop versions

Find a Product

Not finding the product you need? Contact us for replacement parts and custom clutches and brakes!

Family

Function

Motion Type

Voltage

Bore

Static Torque

NmNm

Size

Input

Rotation

Stops

Options

back to top