Skip to content Skip to navigation
ACCx Clutch Series

ACCx Clutch Series

The ACCx Series accumulating conveyor clutches offer extraordinary performance and durability. Designed expressly for industrial use, ACCE units are suitable for indexing and rapid cycling in heavy-duty machining such as packaging equipment and conveyors, while ACCM clutches are suitable for indexing, rapid cycling and positive displacement clutching drives. With the stop collar released and the input hub rotating in a specified direction, the lay of helical spring around the input and output hubs is such that the spring grips both hubs, connecting them in a positive displacement drive. If the stop collar is engaged, the spring tang connected to it is forced back, and the spring opens. This allows the input hub to continue rotating without transmitting torque to the output hub. The ACCE solenoid actuator provides for the electrical control of engagement through the stop collar (power ON-clutch driving; power OFF-clutch disengaged).

Overview

ACCx Clutch Series Specifications:

PERFORMANCE ACCE ACCM
Coil Voltage 12/24/90 VDC
115 VAC 60 Hz
na
Static Torque  Nm (lb-in) 169.5 (1500) 169.5 (1500)
Inertia, rotary  kg-cm² (lb-in²) 5.86 (2.0) 5.86 (2.0)
Max Radial Bearing Load  kg (lbs) 68.04 (150) 68.04 (150)
Max Operating Speed  RPM 400 400
Response Time  (msec)
Voltage On @ full speed
60 60
Weight  (kg) lbs 5.44 (12) 1.81 (4)

ACCx Series Highlights

  • Low cost
  • Trouble-free design for long life
  • Complete package for immediate installation
  • High torque, 1500 lb.in. at speedsto 400 RPM
  • 2500 lb.in. available. 
back to top