Skip to content Skip to navigation
MAC Series Magnetically Actuated Clutches

MAC Series Magnetically Actuated Clutches

Years of experience in developing magnetically actuated clutches for paper transport drives are all wrapped up in the MAC 30 & 45. These units meet the highest industry performance standards at an outstanding price, using state-of-the-art engineering, materials, and processes. Wrap spring technology allows for very fast response to bring loads up to speed within 50 milliseconds (less depending on RPM).

Overview

Specifications:

PERFORMANCE MAC-30 MAC-45
Coil Voltage 12/24/90 VDC
with connector head
12/24/90 VDC
Static Torque  Nm (lb-in) 2.83 (25) 16 (150)
Max Radial Bearing Load  kg (lbs) 6.80 (15) 13.61 (30)
Max Operating Speed  RPM 1200 1000
Response Time  (msec)
Voltage On @ full speed
50 150
 Weight  kg (lbs) 0.0998 (0.22) 0.454 (1.00)

Features

  • Exceeds industry life requirement with little cycle-to-cycle variation
  • Enclosed construction effectively eliminates contaminants
  • Electrical actuation for simple control interface
  • Eliminate the need to custom fit lead lengths with new connector head
  • Drag free, friction free operation results in less wear
  • Optional new connector head plugs directly into wire harnesses
  • Unidirectional input
  • Output freewheels when disengaged

Find a Product

Not finding the product you need? Contact us for replacement parts and custom clutches and brakes!

Family

Function

Motion Type

Voltage

Bore

Static Torque

NmNm

Size

Input

Rotation

Stops

Options

back to top