Skip to content Skip to navigation
Stop Collars

Stop Collars

Unique splined stop collars are a standard feature of Super and Standard CB, as well as the PSI and SAC model clutches for 1, 2 or 4 stops. Stop collars are available as an option for up to 24 stops. These stop collars can be adjusted radially in fine increments. This feature allows the user to reposition the output to comply with specified shaft and keyway placements.

back to top