Skip to content Skip to navigation

Several accessories are offered for The Genuine Wrap Spring products, including dust cover enclosures; heavy duty actuator and controls. The Heavy Duty Actuator is used with the PSI-6 and ACCM series clutches. The One Shot Power Control, a plug-in clutch/brake control, is designed for operation of D-frame, AC or DC wrap spring clutches and brakes.

Find a Product

Not finding the product you need? Contact us for replacement parts and custom clutches and brakes!

Family

Function

Motion Type

Voltage

Bore

Static Torque

NmNm

Size

Input

Rotation

Stops

Options

back to top