Skip to content Skip to navigation
FluoroNyliner<sup>®</sup> Unsupported Linear Guide System

FluoroNyliner® Unsupported Linear Guide System

Thomson's FluoroNyliner Bushing bearings are made from the most advanced polymers available.  The FluoroNyliner Linear Guides are practically immune to adverse conditions such as water wash-down and magnetic interference.  The FluoroNyliner Linear Guide's contamination resistance conforms to  FDA specifications and operates in temperatures from -400 °F (-270 °C) to 550 °F (270 °C).

1Vx FluoroNyliner Unsupported Linear Guide comes in three versions:

1VA Single Unsupported (two pillow blocks or one twin pillow block)
1VB Double Unsupported (four single or two twin pillow blocks)
1VC Double Unsupported (w/table top, four single or two twin pillow blocks)

Overview

1Vx FluoroNyliner Highlights

  • Available in 1/2, 3/4, 1, 1-1/4, and 1-1/2 inch diameters
  • Design flexibility with custom end supports
  • Used in end supported applications when spanning or bridging a gap
  • Requires only one part number to specify the entire Linear Guide
1VA Single Unsupported

1VA Single Unsupported

  • 2 - Self-aligning FluoroNyliner Bushing bearing pillow blocks or
  • 1 - Self-aligning FluoroNyliner Bushing bearing twin pillow block
  • 1 - Stainless Steel 60 Case LinearRace® shaft
1VB Double Unsupported

1VB Double Unsupported

  • 4 - Self-aligning FluoroNyliner Bushing bearing pillow blocks or
  • 2 - Self-aligning FluoroNyliner Bushing bearing twin pillow blocks
  • 2 - Stainless Steel 60 Case LinearRace shafts
1VC Double Unsupported w/ table top

1VC Double Unsupported with table top

  • 4 - Self-aligning FluoroNyliner Bushing bearing pillow blocks or
  • 2 - Self-aligning FluoroNyliner Bushing bearing twin pillow blocks
  • 2 - Stainless Steel 60 Case LinearRace shafts
  • 1 - Mounting table top with work piece and Ball Screw Assembly attachment holes
Find a Product

Family

Shaft Diameter

Support

Shaft

Carriage

Load

NN
back to top