Skip to content Skip to navigation

The AccuMini family of products is now obsolete.

Consider Thomson's Microguide as a replacement product line. Contact us with any further questions.

AccuMini Linear Guides

AccuMini Linear Guides

Thomson's AccuMini Linear Guides offer a superior, patented ball control design for smooth, quiet, low friction linear motion even at high speeds. AccuMini's Gothic arch ball groove geometry provides high roll moment capacity - a requirement for stand-alone applications.

Overview

AccuMini Guide Highlights:

  • Ball control design for smooth, quiet, low friction at high speeds
  • Full length integral wiper which protects important bearings from contaminants maximizing effective system life
  • Wear-resistant, engineered polymer retainer which reduces system inertia and noise
  • 10, 15 and 20 mm sizes
  • Clearance and 0.03C preload types
  • High and Precision accuracy classes
  • Options: Armoloy® plating, low drag seals

AccuMini Guide Typical Applications:

  • Wafer Handling Equipment
  • Assembly Equipment
  • Inspection and Measurement Equipment
CAD Models

To download the models below, you will need to sign in.

Sign In

back to top