Skip to content Skip to navigation

The ECT family of products is now obsolete.

Consider Thomson's T-Series as a replacement product line. Contact us with any further questions.

ECT-Series Precision Linear Actuators

ECT-Series Precision Linear Actuators

Thomson's ECT Series of Precision Linear Actuators are our highest performing line of electric cylinder systems.  Designed for the most demanding applications, the ECT Series is ideal when powerful performance over a long life cycle is required.   With a full complement of drive controls, accessories, options, and mounting types, these systems are adaptable to just about any application environment. As a better choice over hydraulic or pneumatic equivalents, the ECT Series are simpler to install, maintain, and control. This family comes in two different sizes mating our traditional T-Series T90 and T130 actuators with both AC servo and 3Φ AC induction motor configurations.

Overview

ECT-Series Specifications

SPECIFICATIONS ECT90 ECT130
Profile size (w x h)   mm (in) 90 x 92 (3.54 x 3.62) 130 x130 (5.12 x 5.12)
Max. Stroke Length  mm (in) 1500 (59) 2000 (79)
No-Load Speed  mm/s (in/s) 1600 (63) 2000 (79)
Load Capacity N (lbs) 20000 (4500) 38000 (8540)
Motor Types B43, B53 AC Servo
IEC90 3Φ AC Induction
B53, B63 AC Servo
IEC100 3Φ AC Induction
Motor-Actuator Coupling Parallel w/belt gear
Direct Drive Inline
Planetary Gear Inline
Parallel w/belt gear
Direct Drive Inline
Planetary Gear Inline

ECT-Series Features

  • Ball screw driven
  • 25/32/40 mm screw diameters
  • 10/20/32/40 mm screw lead options
  • 100% duty cycle operation
  • .05 mm (.002 in) repeatability
  • Backlash as low as .11 mm (.004 in)
  • Extruded anodized aluminum profile
  • T-slots/bolts for sensor mounting
  • Shock load and vibration resistant
  • Harden chrome steel extension tube
  • IP65 environmental protection class
  • Single point lubrication

 

ECT-Series Options

  • Unit F type mounting feet
  • Clevis mounting with belt gear units
  • Adjustable trunnion mounting
  • Variety of inside thread, outside thread, and spherical joint adapter types
  • Magnetic sensor options (N.C. or N.O.) fit T-slots on both sides of unit profile
  • Wash down protection to withstand harsh environments
Find a Product

Not finding the precision linear actuator you need? Contact us for a custom solution!

Family

Motor Type

Drive Type

Dynamic Load

Maximum Linear Speed

Brake

Resolver

Stroke

mmmm

Mounting Options

Adapter Options

Travel per Shaft Revolution

Number of Normally Closed Sensors

Number of Normally Open Sensors

Screw Diameter

Profile Size

Protection

CAD Models

To download the models below, you will need to sign in.

Sign In

back to top