Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson's WV (DYNALINE®) positioning slides utilize a patented screw support technology. In addition, its patented plastic coverstrip system allows operation in dirty environments while keeping the internal system components fully protected. The WV Series differs from WM Series in that external guides are required.
| Specifications / Shaft Size | WV60 | WV80 | WV120 |
|---|---|---|---|
| Profile Size (w x h): mm (in) | 60 x 60 (2.4 x 2.4) | 80 x 80 (3.2 x 3.2) | 120 x 120 (4.7 x 4.7) |
| Type of screw | ball screw with double nut | ball screw with double nut | ball screw with double nut |
| Max Stroke Length: mm (in) | screw lead 5, 20 mm: 11000 (433) screw lead 50 mm: 5000 (197) |
screw lead 5, 10, 20 mm: 11000 (433) screw lead 50 mm: 5000 (197) |
screw lead 5, 10, 20 mm: 11000 (433) screw lead 40 mm: 5000 (197) |
| Max Linear Speed: m/s (in/s) | 2.5 (98.4) | 2.5 (98.4) | 2 (78.7) |
| Max Acceleration: m/s2 (in/s2) | 20 (787) | 20 (787) | 20 (787) |
| Repeatability: ± mm (in) | 0.01 (0.0004) | 0.01 (0.0004) | 0.01 (0.0004) |
| Max Input Speed: RPM | 3000 | 3000 | 3000 |
| Operating Temperature: °C (°F) | 0 to 80 (32 to 176) | 0 to 80 (32 to 176) | 0 to 80 (32 to 176) |
| Max Dynamic Load (Fx): N (lbf) | 4000 (899) | 5000 (1124) | screw lead 5, 10, 20 mm: 12000 (2698) screw lead 40 mm: 8000 (1799) |
| Max Dynamic Load (Fy): N | 0 | 0 | 0 |
| Max Dynamic Load (Fz): N | 0 | 0 | 0 |
| Max Dynamic Torque (Mx): Nm | 0 | 0 | 0 |
| Max Dynamic Torque (My): Nm | 0 | 0 | 0 |
| Max Dynamic Torque (Mz): Nm | 0 | 0 | 0 |
| Max Drive Shaft Force (Frd): N (lbf) | 500 (112) | 700 (157) | 1000 (225) |
| Max Drive Shaft Torque (Mta): Nm (lbf-in) | 35 (310) | 55 (487) | 80 (708) |
| Screw Diameter: mm (in) | 20 (0.79) | 25 (0.98) | 32 (1.3) |
| Screw Lead: mm (in) | 5, 20, 50 (0.2, 0.8, 2.0) | 5, 10, 20, 50 (0.2, 0.4, 0.8, 2.0) | 5, 10, 20, 40 (0.2, 0.4, 0.8, 1.6) |
| Weight: kg of unit with zero stroke of every 100 mm of stroke of each carriage |
4.72 (10.4) 0.55 (1.2) 1.42 (3.1) |
7.95 (17.5) 0.99 (2.2) 2.25 (5.0) |
18.10 (39.9) 1.94 (4.3) 4.75 (10.5) |
| Linear Units Quick Selection Guide | 1333 KB | |
| Linear Motion Systems | 1257 KB | |
| Linear Motion Systems | 1425 KB | |
| Linear Units Overview | 1057 KB | |
| Linear Units Overview | 1573 KB | |
| Linear Units Quick Selection Guide | 427 KB |
| Linear Motion Systems | 8394 KB | |
| Linear Motion Systems | 8418 KB | |
| Linear Motion Systems | 8430 KB | |
| Linear Motion Systems | 11656 KB |
| POWERLine WM_WV Mounting and Maintenance Instructions | 3825 KB |
Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.

To download the models below, you will need to sign in.