Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson's WM (POWERLine) positioning slide utilizes a patented screw support technology. In addition, its patented plastic coverstrip system allows operation in dirty environments keeping the internal system components fully protected while reducing friction to a minimum.
| Specifications/Shaft Size | WM60D | WM60S | WM60X | WM80D | WM80S | WM120D |
|---|---|---|---|---|---|---|
| Profile Size (w x h): mm (in) |
60 x 60 (2.4 x 2.4) |
60 x 60 (2.4 x 2.4) |
60 x 60 (2.4 x 2.4) |
80 x 80 (3.2 x 3.2) |
80 x 80 (3.2 x 3.2) |
120 x 120 (4.7 x 4.7) |
| Type of screw | ball screw w/ double nut |
ball screw w/ single nut |
ball screw w/ double nut |
ball screw w/ double nut |
ball screw w/ single nut |
ball screw w/ double nut |
| Max Stroke Length: mm (in) |
screw lead 5, 20 mm: 11000 (433) screw lead 50 mm: 5000 (197) |
5000 (197) | 10340 (407) | screw lead 5, 10, 20 mm: 11000 (433) screw lead 50 mm: 5000 (197) |
5000 (197) | screw lead 5, 10, 20 mm: 11000 (433) screw lead 50 mm: 5000 (197) |
| Max Linear Speed: m/s (in/s) |
2.5 (98.4) | 2.5 (98.4) | 0.25 (9.8) | 2.5 (98.4) | 2.5 (98.4) | 2 (78.7) |
| Max Acceleration: m/s2 (in/s2) |
20 (787) | 10 (394) | 20 (787) | 20 (787) | 20 (787) | 20 (787) |
| Repeatability: ± mm (in) | 0.01 (0.0004) | 0.02 (0.0008) | 0.01 (0.0004) | 0.01 (0.0004) | 0.02 (0.0008) | 0.01 (0.0004) |
| Max Input Speed: RPM (rev/sec) |
3000 (50) | 3000 (50) | 3000 (50) | 3000 (50) | 3000 (50) | 3000 (50) |
| Operating Temp: °C (°F) | 0 to 80 (32 to 176) |
0 to 80 (32 to 176) |
0 to 80 (32 to 176) |
0 to 80 (32 to 176) |
0 to 80 (32 to 176) |
0 to 80 (32 to 176) |
| Max Dynamic Load (Fx): N (lbf) |
4000 (899) | 2800 (630) | 4000 (899) | 5000 (1124) | 3500 (787) | screw lead 5, 10, 20 mm: 12000 (2698) screw lead 40 mm: 8000 (1799) |
| Max Dynamic Load (Fy): N (lbf) |
2000 (450) | 1400 (315) | 2000 (450) | 3000 (674) | 2100 (472) | 6000 (1349) |
| Max Dynamic Load (Fz): N (lbf) |
2000 (450) | 1400 (315) | 2000 (450) | 3000 (674) | 2100 (472) | 6000 (1349) |
| Max Dynamic Torque (Mx): Nm (lbf-in) |
100 (885) | 50 (443) | 100 (885) | 350 (3098) | 150 (1328) | 500 (4425) |
| Max Dynamic Torque (My): Nm (lbf-in) |
200 (1770) | 100 (885) | 200 (1770) | 300 (2655) | 180 (1593) | 600 (5311) |
| Max Dynamic Torque (Mz): Nm (lbf-in) |
200 (1770) | 100 (885) | 200 (1770) | 300 (2655) | 180 (1593) | 600 (5311) |
| Max Drive Shaft Force (Frd): N (lbf) |
500 (112.4) | 500 (112.4) | 500 (112.4) | 700 (157.4) | 700 (157.4) | 1000 (224.8) |
| Max Drive Shaft Torque (Mta): Nm (lbf-in) |
35 (310) | 35 (310) | 35 (310) | 55 (487) | 55 (487) | 80 (708) |
| Screw Diameter: mm (in) | 20 (0.8) | 20 (0.8) | 20 (0.8) | 25 (1.0) | 25 (1.0) | 32 (1.3) |
| Screw Lead: mm (in) | 5, 20, 50 (0.2, 0.8, 2.0) |
5, 20, 50 (0.2, 0.8, 2.0) |
5 (0.2) | 5, 10, 20, 50 (0.2, 0.4, 0.8, 2.0) |
5, 10, 20, 50 (0.2, 0.4, 0.8, 2.0) |
5, 10, 20, 40 (0.2, 0.4, 0.8, 1.6) |
| Weight: kg (lb) unit with zero stroke every 100 mm of stroke each carriage |
6.16 (13.6) 0.65 (1.4) 1.99 (4.4) |
3.80 (8.4) 0.65 (1.4) 1.00 (2.2) |
10.33 (22.8) 0.65 (1.4) 1.99 (4.4) |
11.57 (25.5) 1.08 (2.4) 4.26 (9.4) |
7.0 (15.4) 1.1 (2.4) 1.6 (3.5) |
25.91 (57.1) 1.93 (4.3) 9.25 (20.4) |
The WM family has a unique feature of an internal movable ball screw support, which allows for long lengths and high speeds. The WM Units are ideal where stiffness, rigidity, and/or precision may be required - such as machine tool automation or test and measure. Thomson can provide units up to 11 meters in length...
| Linear Units Quick Selection Guide | 1286 KB | |
| Linear Motion Systems | 1257 KB | |
| Linear Motion Systems | 1425 KB | |
| Linear Units Overview | 1057 KB | |
| Linear Units Overview | 1586 KB | |
| Linear Units Quick Selection Guide | 427 KB |
| Linear Motion Systems | 8394 KB | |
| Linear Motion Systems | 8418 KB | |
| Linear Motion Systems | 8430 KB | |
| Linear Motion Systems | 11656 KB |
| POWERLine WM_WV Mounting and Maintenance Instructions | 3825 KB |
Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.

To download the models below, you will need to sign in.