Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
FORCELINE MLSM80Z positioning slide is designed with the extremely fast SPEEDLine® guidance system.With its successful patented plastic cover band, these units can be installed in just about any direction. The surface of the unit's power bridge is designed with T-slots on similar spacing allowing easy X-Y assembly of gantry or Cartesian systems.
| Specifications / Shaft Size | MLSM80Z |
|---|---|
| Profile size (w x h): mm (in) | 240 x 85 (9.5 x 3.4) |
| Type of Belt: | 75 ATL 10 |
| Max Stroke Length: mm (in) | 5900 (232) |
| Max Linear Speed: m/s (in/s) | 5 (197) |
| Max Acceleration: m/s2, in/s2 | 20 (787) |
| Repeatability: ± mm (in) | 0.05 (0.002) |
| Max Input Speed: rpm (rev/s) | 1500 (25) |
| Operating Temperature: °C (°F) | 0 to 80 (32 to 176) |
| Max Dynamic Load (Fx): N (lbf) | 5000 (1124) |
| Max Dynamic Load (Fy): N (lbf) complete unit |
6400 (1439) |
| Max Dynamic Load (Fz): N (lbf) complete unit |
6400 (1439) |
| Max Dynamic Torque (Mx): Nm (lbf-in) complete unit |
600 (5311) |
| Max Dynamic Torque (My): Nm (lbf-in) complete unit |
720 (6373) |
| Max Dynamic Torque (Mz): Nm (lbf-in) | 720 (6373) |
| Max Drive Shaft Force: N (lbf) | 700 (157) |
| Max Drive Shaft Torque: Nm (lbf-in) | 150 (1328) |
| Pulley Diameter: mm (in) | 63.66 (2.51) |
| Stroke per Shaft Revolution: mm (in) | 200 (7.9) |
| Weight: kg (lb) unit with zero stroke every 100 mm of stroke each carriage |
30.8 (67.9) 2.2 (4.85) 9.6 (21.2) |
| Linear Units Quick Selection Guide | 1333 KB | |
| Linear Motion Systems | 1257 KB | |
| Linear Motion Systems | 1425 KB | |
| Linear Units Overview | 1057 KB | |
| Linear Units Overview | 1573 KB | |
| Linear Units Quick Selection Guide | 427 KB |
| Linear Motion Systems | 8394 KB | |
| Linear Motion Systems | 8418 KB | |
| Linear Motion Systems | 8430 KB | |
| Linear Motion Systems | 11656 KB |
| FORCELine MLSx Mounting and Maintenance Instructions | 760 KB |
Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.

To download the models below, you will need to sign in.
Static 2D/3D Model file downloads