Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson's MLSM60D/80D (FORCELINE) positioning slides comes with a patented guide and screw support system. The guides are separated and positioned at a 45° angle to reduce the overall height. With its patented plastic cover band, these units can be installed in just about any direction.
Specifications / Shaft Size | MLSM60D | MLSM80D |
---|---|---|
Profile size (WxH): mm (in) | 160 x 65 (6.3 x 2.6) | 240 x 85 (9.5 x 3.4) |
Screw Type | ball screw with double nuts | ball screw with double nuts |
Max Stroke Length: mm (in) | 5500 (217) | 5200 (205) |
Max Linear Speed: m/s (in/s) | 2.5 (98) | 2 (79) |
Max Acceleration: m/s2 (in/s2) | 20 (787) | 20 (787) |
Repeatability: ± mm (in) | 0.01 (0.0004) | 0.01 (0.0004) |
Max Input Speed: rpm (rev/s) | 3000 (50) | 3000 (50) |
Operating Temperature: °C (°F) | 0 - 80 (32 - 176) | 0 - 80 (32 - 176) |
Max Dynamic Load (Fx): N (lbf) | 5000 (1124) | 50, 10, 20 mm lead: 12000 (2698) 40 mm lead: 8000 (1799) |
Max Dynamic Load (Fy): N (lbf) complete unit |
6000 (1349) | 8000 (1799) |
Max Dynamic Load (Fz): N (lbf) complete unit |
6000 (1349) | 8000 (1799) |
Max Dynamic Torque (Mx): Nm (lbf-in) complete unit |
400 (3540) | 780 (6904) |
Max Dynamic Torque (My): Nm complete unit |
460 (4071) | 900 (7966) |
Max Dynamic Torque (Mz): Nm (lbf-in) complete unit |
460 (4071) | 900 (7966) |
Max Drive Shaft Force (Frd): N (lbf) | 350 (78.7) | 700 (157.4) |
Max Drive Shaft Torque (Mta): Nm (lbf-in) | 60 (531) | 85 (752) |
Screw Diameter: mm (in) | 25 (1.0) | 32 (1.3) |
Screw Lead: mm (in) | 5, 10, 20, 50 (0.2, 0.4, 0.8, 2.0) |
5, 10, 20, 40 (0.2, 0.4, 0.8, 1.6) |
Weight: kg (lb) of unit with zero stroke of each carriage |
14.40 (2.2) 1.65 (3.6) 5.70 (12.6) |
29.5 (65.0) 2.7 (6.0) 11.5 (25.4) |
Linear Units Quick Selection Guide | 1286 KB | |
Linear Motion Systems | 1257 KB | |
Linear Motion Systems | 1425 KB | |
Linear Units Overview | 1057 KB | |
Linear Units Overview | 1586 KB | |
Linear Units Quick Selection Guide | 427 KB |
Linear Motion Systems | 9163 KB | |
Linear Motion Systems | 9214 KB | |
Linear Motion Systems | 9107 KB | |
Linear Motion Systems | 11678 KB |
FORCELine MLSx Mounting and Maintenance Instructions | 760 KB |
Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].