Skip to content Skip to navigation
MLSH60Z (FORCELINE) Linear Units

MLSH60Z (FORCELINE) Linear Units

Thomson's (FORCELINE) MLSH60Z positioning slides are designed with the extremely fast SPEEDLine® guidance system.  With its successful patented plastic cover band, these units can be installed in just about any direction.  The surface of the unit's power bridge is designed with T-slots on similar spacing allowing easy X-Y assembly of gantry or Cartesian systems.

Overview

MLSH60Z Specifications:

Specifications / Shaft Size MLSH60Z
Profile size (w x h): mm (in) 160 x 65 (6.3 x 2.6)
Type of belt  32ATL5
Max Stroke Length: mm (in) 5500 (217)
Max Linear Speed: m/s (in/s) 6.5 (256)
Max Acceleration: m/s2 (in/s2) 40 (1575)
Repeatability: ± mm (in) 0.05 (0.002)
 Max Input Speed: rpm  3000
Operation Temperature Limits: °C (°F)  0 to 80 (32 to 176)
Max Dynamic Load (Fx): N (lbf) 1480 (333)
Max Dynamic Load (Fy): N (lbf) 3000 (674)
Max Dynamic Load (Fz): N (lbf) 3000 (674)
Max Dynamic Torque (Mx): Nm (lbf-in) 165 (1460)
Max Dynamic Torque (My): Nm (lbf-in) 310 (2744)
Max Dynamic Torque (Mz): Nm (lbf-in) 310 (2744)
Max Drive Shaft torque (Mta): Nm (lbf-in)  45 (398.3)
Pulley diameter: mm (in)  42.97 (1.69)
 Stroke per shaft revolution: mm (in)  135 (5.32)
Weight: kg (lb) 
unit with zero stroke
every 100 mm of stroke
each carriage
 
12.6 (27.8)
1.33 (2.9)
3.9 (8.6)

MLSH60Z Feature Highlights:

  • Can be installed in all directions
  • Patented guide system
  • Patented plastic cover band
  • Patented screw support system
  • Screw supports included in all units as required
  • Central lubrication of all parts as needed
  • 4 x mounting clamps included
  • Double carriages
Find a Product

The Linear Motion Systems Product Selector is Temporarily Unavailable

Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.

Image above: The LinearMotioneering Landing Page
CAD Models

To download the models below, you will need to sign in.

Sign In

back to top