Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson's (FORCELINE) MLSH60Z positioning slides are designed with the extremely fast SPEEDLine® guidance system. With its successful patented plastic cover band, these units can be installed in just about any direction. The surface of the unit's power bridge is designed with T-slots on similar spacing allowing easy X-Y assembly of gantry or Cartesian systems.
| Specifications / Shaft Size | MLSH60Z |
|---|---|
| Profile size (w x h): mm (in) | 160 x 65 (6.3 x 2.6) |
| Type of belt | 32ATL5 |
| Max Stroke Length: mm (in) | 5500 (217) |
| Max Linear Speed: m/s (in/s) | 6.5 (256) |
| Max Acceleration: m/s2 (in/s2) | 40 (1575) |
| Repeatability: ± mm (in) | 0.05 (0.002) |
| Max Input Speed: rpm | 3000 |
| Operation Temperature Limits: °C (°F) | 0 to 80 (32 to 176) |
| Max Dynamic Load (Fx): N (lbf) | 1480 (333) |
| Max Dynamic Load (Fy): N (lbf) | 3000 (674) |
| Max Dynamic Load (Fz): N (lbf) | 3000 (674) |
| Max Dynamic Torque (Mx): Nm (lbf-in) | 165 (1460) |
| Max Dynamic Torque (My): Nm (lbf-in) | 310 (2744) |
| Max Dynamic Torque (Mz): Nm (lbf-in) | 310 (2744) |
| Max Drive Shaft torque (Mta): Nm (lbf-in) | 45 (398.3) |
| Pulley diameter: mm (in) | 42.97 (1.69) |
| Stroke per shaft revolution: mm (in) | 135 (5.32) |
| Weight: kg (lb) unit with zero stroke every 100 mm of stroke each carriage |
12.6 (27.8) 1.33 (2.9) 3.9 (8.6) |
| Linear Units Quick Selection Guide | 1333 KB | |
| Linear Motion Systems | 1257 KB | |
| Linear Motion Systems | 1425 KB | |
| Linear Units Overview | 1057 KB | |
| Linear Units Overview | 1573 KB | |
| Linear Units Quick Selection Guide | 427 KB |
| Linear Motion Systems | 8394 KB | |
| Linear Motion Systems | 8418 KB | |
| Linear Motion Systems | 8430 KB | |
| Linear Motion Systems | 11656 KB |
| FORCELine MLSx Mounting and Maintenance Instructions | 760 KB |
Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.

To download the models below, you will need to sign in.
