Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson's Movopart® MG-B rodless actuator, slide guided versions are designed to move light loads at medium application speeds with low friction for precise positioning. With guided linear motion through a belt drive and a saddle that rides along the top of the actuator to carry the load, this design is ideal for industrial or material handling applications.
The self-adjusting, Cover Band Stretcher extends the life of the cover band, which protects belt and guide from contaminants.
| Specifications / Shaft Size | M50 | M55 | M75 | M100 |
|---|---|---|---|---|
| Profile size (w x h): mm (in) | 50 x 50 (2.0 x 2.0) | 58 x 50 (2.3 x 2.0) | 86 x 75 (3.4 x 3.0) | 108 x 100 (3.4 x 3.0) |
| Type of belt | GT 5MR-19 | 22-STD SM5-HP | STD5-40 | STD8-50 |
| Max Stroke Length: mm (in) | 5000 (197) | 7000 (276) | 12000 (472) | 12000 (472) |
| Max Linear Speed: m/s (in/s) | 5 (197) | 5 (197) | 5 (197) | 5 (197) |
| Max Acceleration: m/s2 (in/s2) | 40 (1575) | 40 (1575) | 40 (1575) | 40 (1575) |
| Repeatability: ± mm (in) | 0.2 (0.008) | 0.2 (0.008) | 0.2 (0.008) | 0.2 (0.008) |
| Max Input Speed: rpm (rev/s) | 2300 (38.3) | 2850 (47.5) | 2300 (38.3) | 1700 (38.3) |
| Operating Temperature: °C (°F) | -20 to 70 (-4 to 158) | -20 to 70 (-4 to 158) | -20 to 70 (-4 to 158) | -20 to 70 (-4 to 158) |
| Max Dynamic Load (Fx): N (lbf) < 2.5 m/s > 2.5 m/s |
400 (90) 200 (45) |
400 (90) 200 (45) |
900 (202) 450 (101) |
1200 (202) 625 (101) |
| Max Dynamic Load (Fy): N (lbf) complete unit |
400 (90) | 400 (90) | 1485 (334) | 3005 (334) |
| Max Dynamic Load (Fz): N (lbf) complete unit |
400 (90) | 400 (90) | 1485 (334) | 3005 (334) |
| Max Dynamic Torque (Mx): Nm (lbf-in) complete unit |
5 (44.3) | 9 (79.7) | 49 (433.7) | 117 (433.7) |
| Max Dynamic Torque (My): Nm (lbf-in) complete unit |
21 (185.9) | 21 (185.9) | 85 (752.3) | 279 (752.3) |
| Max Dynamic Torque (Mz): Nm (lbf-in) complete unit |
21 (185.9) | 21 (185.9) | 85 (752.3) | 279 (752.3) |
| Max Drive Shaft Force (Frd): N (lbf) | 350 (78.7) | 200 (45.0) | 600 (134.9) | 1000 (134.9) |
| Max Drive Shaft Torque (Mta): Nm (lbf-in) | 10 (88.5) | 7 (62.0) | 30 (265.5) | 45 (265.5) |
| Pulley Diameter: mm (in) | 41.38 (1.63) | 33.42 (1.32) | 41.38 (1.63) | 56.02 (1.63) |
| Stroke per shaft revolution: mm (in) | 130 (5.12) | 105 (4.13) | 130 (5.12) | 176 (5.12) |
| Weight: kg (lb) of unit with zero stroke of every 100 mm of stroke of carriage |
0.71 (1.6) 0.96 (2.1) 0.33 (0.7) |
4.1 (9.0) 0.41 (0.9) 1.10 (2.4) |
6.30 (13.9) 0.67 (1.5) 1.50 (3.3) |
6.30 (13.9) 0.67 (1.5) 1.50 (3.3) |
Thomson Engineers show how to apply limit switch tracks to all linear units. If you order your limit switch kit with your linear unit, it will come pre-installed. But if you adjust those sensors or if you order it separately, it is very easy to post-install. Switches can be normally closed or opened and come with a cover strip for protection.
Thomson introduces the benefits of the Movopart M75 belt driven, prism guide unit that is set up with a wash down option. The prism guides are an engineered polymer that slide along the extrusion. These types of bearings are ideal for shock loads, low noise, or have a wash down or caustic environment.
| Linear Units Quick Selection Guide | 1333 KB | |
| Linear Motion Systems | 1257 KB | |
| Linear Motion Systems | 1425 KB | |
| Linear Units Overview | 1057 KB | |
| Linear Units Overview | 1573 KB | |
| Linear Units Quick Selection Guide | 427 KB |
| Linear Motion Systems | 8394 KB | |
| Linear Motion Systems | 8418 KB | |
| Linear Motion Systems | 8430 KB | |
| Linear Motion Systems | 11656 KB |
Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.

To download the models below, you will need to sign in.