Skip to content Skip to navigation
2DB (SuperSlide) Linear Tables

2DB (SuperSlide) Linear Tables

Thomson's 2DB (SuperSlide) positioning table is a continuously supported system designed for rigid applications moving medium to heavy duty loads. The table comes from the factory pre-aligned and preassembled for immediate installation with mounting screws through the base. An integrated ball or lead screw assembly with standard NEMA motor mounting is supported in a dual LinearRace® Rail package.

Overview

Let Thomson Help You Make Your Selection!

2DB Linear Table Specifications:

Specifications / Shaft Size 2DB08 2DB12O 2DB12J 2DB16O 2DB16J
Profile size
(WxH): in (mm)
4.50 x 1.625
(114.3 x 41.28)
6.00 x 2.125
(152.4 x 53.98)
6.00 x 2.562
(152.4 x 65.08)
7.5 x 2.625
(190.5 x 66.68)
7.5 x 3.062
(190.5 x 77.78)
Screw Type Leadscrew Ball screw
Carriage    integrated  integrated  integrated  modular
Maximum Stroke
Length: in (mm)
41 (1041) 63 (1600) 63 (1600) 84.5 (2146) 84.5 (2146)
Maximum Linear
Speed:  in/s (mm/s)
33.3 (850) 10.0 (254) 25.0 (635) 8.3 (211) 41.67 (1058)
Maximum Acceleration: 
in/s2 (m/s2)
385 (9.8) 385 (9.8) 385 (9.8) 385 (9.8) 385 (9.8)
Maximum Dynamic
Load (Fx): lbf (N)
20 (89) 190 (845) 375 (1668) 350 (1557) 350 (1557)
Maximum Dynamic
Load (Fy): lbf (N)
168 (747.3) 1058 (4706) 1058 (4706) 1777 (7904) 1777 (7904)
Maximum Dynamic
Load (Fz): lbf (N)
336 (1495) 2115 (9408) 2115 (9408) 3555 (15813) 3555 (15813)
Maximum Dynamic
Torque (Mx): lb-in (Nm)
500 (56.5) 4150 (469) 4150 (469) 8850 (999.9) 8877 (1003)
Maximum Dynamic
Torque (My): lb-in (Nm)
500 (56.5) 4150 (469) 4150 (469) 8450 (954.7) 8098 (915)
Maximum Dynamic
Torque (Mz): lb-in (Nm)
250 (28.3) 2071 (234) 2071 (234) 4195 (474) 4053 (458)
Max Input Speed: RPM 2000 3000 3000 2500 2500
Max Drive Shaft
Force: lbf (N)
50 (222) 120 (533) 120 (533) 120 (533) 120 (533)
Max Drive Shaft
Torque: lb-in (Nm)
3.54 (.40) 6.73 (.76) 33.19 (3.75) 12.93 (1.46) 30.98 (3.5)
Accuracy: in/12 in
(mm/300mm)
.007 (.18) .002 (<.050) .002 (<.050) .002 (<.050) .002 (<.050)
Operating Temperature:
°C (°F)
-4 to 176 (-20 to +80)
Screw Diameter:
in (mm)
 0.375 (9.525)  0.5 (12.7) inch dia: 0.5 in
metric dia: 12 mm
inch: 0.75
metric: 0.20
0.631 (16)
0.750 (19)
Screw Lead:
in (mm)
 0.1/0.25/0.5
/0.75/1
(2.54/6.35/
12.7/19/25.4)
 inch leads:
0.2 in
metric leads:
5.0 mm
 0.5 (12.7)  inch leads:
0.2 in
metric leads:
5.0 mm
 0.5 (12.7)
1.0 (25.4)
Weight: lb (kg)
of unit with zero stroke
of every 100 mm of stroke
of each carriage

5.93 (2.69)
1.16 (0.53)
1.89 (0.86)

13.17 (5.97)
2.30 (1.04)
4.29 (1.95

13.58 (6.16)
2.30 (1.04)
4.85 (2.2)

26.74 (12.13)
3.86 (1.75)
8.61 (3.91)

25.73 (11.67)
3.86 (1.75)
7.70 (3.49)

2DB Linear Table Feature Highlights:

  • Integrated dual-rail, webbed shaft ideal for loading in all orientations
  • Low-profile height
  • Super Smart bushings with low friction for smooth motion
  • Easy mounting
  • Corrosion resistant options available
  • Optional bellows
  • RediMount kit included

2DB Linear Table Option Highlights:

  • Modular carriage w/four open Pillow blocks
  • Spring set brake
  • Shaft types: 60 Case, stainless steel, chrome plated, armoloy
  • Corrosion resistance
  • Protective bellows
  • Home/End limit switches

Find a Product

The Linear Motion Systems Product Selector is Temporarily Unavailable

Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.

Image above: The LinearMotioneering Landing Page

CAD Models

To download the models below, you will need to sign in.

Sign In


back to top