Skip to content Skip to navigation
MultiTrac Ball Bushing Bearings

MultiTrac Ball Bushing® Bearings

The extremely rigid MultiTrac Ball Bushing reduces deflection and provides twice the load capacity or eight times the travel life of conventional ball bushing bearings.  The bearing's patented ball control technology eliminates binding and chatter (stick-slip), common with high friction, plain bearings.  The improvement in bearing capacity permits designers to optimize system compactness and minimizes hardware costs.

Overview

MultiTrac Ball Bushing Specifications:

Bearing Style Metric Type (mm)
Sizes 8mm - 40mm
Bearing Types Open
Closed
Adjustable
Pillow Block Types None
Bearing Load Capacities Up to 9,250 N
Special Options Nylon Balls
Integral Wipers
Corrosion Resistant

MultiTrac Ball Bushing Highlights:

  • Rigid steel sleeve for minimal deflection assuring accurate, precise positioning
  • Dual ball tracks provide twice the load capacity
  • Wear resistant, low-friction polymer retainer reduces inertia and operating noise levels

Browse Multitrac Ball Bushings Bearing Part Numbers
CAD Models

To download the models below, you will need to sign in.

Sign In

back to top